Stellaris® Ethernet-enabled Intelligent Display Module with PoE RDK Status: ACTIVE

RDK-IDM

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_IDM

The Stellaris® Intelligent Display Reference Design Kit (RDK-IDM) offers a complete, open-tool graphical touch-screen user interface design solution for control, automation, and instrumentation applications. Included in the RDK-IDM is the Stellaris® Intelligent Liquid Crystal Display Module (MDL-IDM). Featuring Power-over-Ethernet (PoE), the Stellaris® IDM offers a simple method to produce intelligent terminals that can be simultaneously powered and network-connected by a single CAT5 Ethernet cable. The MDL-IDM module also features additional serial connectivity options for easy implementation as a Human Machine Interface (HMI) touch display panel in an embedded control device. The MDL-IDM is the first display module available with efficient performance and robust integration of an ARM® Cortex™-M3 microcontroller.

Features

The RDK-IDM ships with the software-customizable MDL-IDM module.The MDL-IDM features the following:

  • Bright QVGA LCD touch-screen display
    • 2.8" QVGA 240 x 320 pixels
    • 16-bit color
    • White LED backlight
    • Resistive touch panel
  • Ethernet and Serial connectivity options
    • 10/100 Ethernet with Auto MDI/MDIX and Traffic /Link indicator LED
    • Header provides TXD and RXD signals
    • RS232 signal levels
    • Default 115.2k,8,n,1 operation
  • High performance and memory
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB Main Flash memory, 64 KB SRAM
    • microSD slot (typically 1 GB storage)
  • Flexible power supply options
    • Power over Ethernet (IEEE 802.3af compliant)
    • 24V DC power jack
    • 5V DC terminals
  • Easy to customize - full source code and design files including..
    • Example applications included
    • Develop using tools from Keil, IAR, Code
    • Sourcery, Code Red and GCC
    • Supported by Stellaris Graphics Library
    • and StellarisWare® Peripheral Driver Library
  • Additional Peripherals
    • Four analog measurement inputs
    • One relay output (1 form C / SPDT contacts)
    • Compact size simplifies system integration

Kit Contents

The RDK-IDM ships with everything needed to quickly evaluate and easily customize the intelligent display module for your specific application, including:

  • Stellaris Intelligent LCD Module (MDL-IDM)
  • 24 V power supply with international plug adaptors
  • Retractable Ethernet cable
  • Debug adapter
  • Reference Design Kit CD containing a Quickstart Guide, User's Manual, Software Reference Manual, Board Data Sheet, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

RDK-IDM:
Stellaris® Ethernet-enabled Intelligent Display Module with PoE RDK


ACTIVE $219.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4475 18 Nov 2011
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 457 08 Feb 2010 1,507
PDF 347 09 Jul 2009 1,451
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 5,109
More Literature (4)
Title Abstract Type Size (KB) Date Views
PDF 137 01 Dec 2011 1,023
PDF 187 18 Nov 2011 3,683
PDF 118 07 Jul 2009 1,023
PDF 118 07 Jul 2009 1,063
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for RDK-IDM  RDK-IDM-CD  Application Software 
RDK-IDM Firmware Development Package  SW-RDK-IDM  Application Software 
RDK-IDM-L35 Firmware Development Package  SW-RDK-IDM-L35  Application Software 
RDK-IDM-SBC Firmware Development Package  SW-RDK-IDM-SBC  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S6918  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number