Single Board Computer IDM RDK Status: ACTIVE

RDK-IDM-SBC

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_IDM_SBC

The Stellaris® 3.5-inch Landscape Single Board Computer Intelligent Display Reference Design Kit (RDK-IDM-SBC) offers a complete, open-tool graphical touch-screen user interface design solution for control, automation, and instrumentation applications. Based on the feature-rich Stellaris LM3S9B92 microcontroller featuring Ethernet, USB OTG/Host/Device, and CAN, the new intelligent display module featured in the kit (MDL-IDM-SBC) combines a complete 3.5-inch QVGA landscape-oriented touch-screen user interface with several serial, digital, and analog connectivity options for easy implementation as a Human Machine Interface (HMI) touch display panel in an embedded control device. Software development for the RDK-IDM-SBC is simplified by using Luminary Micro's comprehensive StellarisWare® Peripheral Driver Library, Graphics Library, and USB Library in conjunction with ARM development tools from ARM tools partners.

Features

The RDK-IDM-SBC ships with the software-customizable MDL-IDM-L35 module.The MDL-IDM-L35 features the following:

  • Bright QVGA LCD touch-screen display
    • 262 K colors, 3.5" QVGA 320 x 240 pixels
    • White LED backlight with resistive touch panel
  • Serial connectivity options
    • USB 2.0 Host
    • 10/100 Ethernet MAC and PHY
    • 1 MBPS Controller Area Network (CAN)
    • I2C Interface for external peripherals and sensors
    • UART serial port with TTL signal levels
  • High-performance microcontroller
    • 32-bit ARM® Cortex™-M3 core
    • 256 KB single-cycle Flash, 96 KB single-cycle SRAM, and 80 MHz operation
  • Versatile board-level memories
    • 8 MB SDRAM connected by EPI
    • 1 MB serial flash connected by SPI
    • microSD card slot
    • USB Host connector for external mass-storage devices
  • Power supply
    • Wide input range 12-40 Vdc power supply with auxiliary 5 V power output
  • I2S mono Codec for high-quality audio with 0.8 W amplifier for external 8-Ohm speaker
  • Screw terminal block for I2C, CAN, and power connections
  • Compact 2.0" x 3.0" PCB footprint
  • Easy to customize:
    • Includes full source code, example applications, and design files
    • Develop using tools supporting the IDM-SBC from Keil, IAR, Code Sourcery, and Code Red (using a Stellaris evaluation kit or preferred ARM Cortex-M3 debugger)
    • Supported by Stellaris Graphics Library and StellarisWare® Peripheral Driver Library:
      • Comes with factory-programmed quickstart game demo application
      • Ethernet boot loader for firmware update

Kit Contents

The reference design ships with everything needed to quickly evaluate and easily customize the intelligent display module for your specific application, including:

  • Stellaris® IDM-SBC board
  • MDL-ADA2 10-pin to 20-pin adapter
  • USB flash drive (128 MB)
  • 24 V power supply with international plug-set
  • Ethernet cable
  • 8 Ohm speaker
  • Reference Design Kit CD containing a Quickstart Guide, User's Manual, Software Reference Manual, Board Data Sheet, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

RDK-IDM-SBC:
Single Board Computer IDM RDK


ACTIVE $299.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 7484 30 Jan 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 398 06 Dec 2011 1,303
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 5,109
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 187 18 Nov 2011 3,683
PDF 195 08 Dec 2009 363
PDF 120 07 Jul 2009 702
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for RDK-IDM-SBC  RDK-IDM-SBC-CD  Application Software 
RDK-IDM-SBC Firmware Development Package  SW-RDK-IDM-SBC  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S9B92  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

Most Popular Tags for RDK-IDM-SBC:

View All Tags