Stellaris® Stepper Motor Reference Design Kit Status: ACTIVE

RDK-STEPPER

Description/Features

Technical Documents

Support & Community

Order Now



Description

View  View RDK_Stepper

The Stellaris® Stepper Motor Control Reference Design Kit (RDK) contains all the necessary hardware and software for you to design, develop, and integrate your stepper motor applications. The Stepper RDK combines the strength and flexibility of Stellaris microcontrollers with Fairchild Semiconductor's gate drivers and MOSFETs to create an advanced stepper motor control design that has been carefully engineered for performance, cost, and flexibility. Stepper motors are particularly suited for use in two- and three-axis CNC equipment, sorting and grading equipment, specialized printers and scanners, and factory automation.

Features

The Stepper RDK contains the new feature-rich Stellaris LM3S617 microcontroller designed for motion control applications, a Fairchild Semiconductor power stage consisting of Fairchild's FAN73832 HVIC Driver and FDMS3672 MOSFET, a NEMA23 stepper motor, a graphical control program for Windows™, and accompanying cables, source code, and documentation. The Stepper RDK takes advantage of the integrated features of the Stellaris microcontroller and the processing power of the Cortex™-M3 core to implement software-based chopper control without the need for an external step controller or comparator circuits. The graphical control program allows you to experiment with varying drive parameters and observe the effect on motor performance.

The Stepper Reference Design Kit includes the following product features:

  • Software-based chopper control to operate high-torque steppers at high step rates
  • Fast and slow decay modes
  • Full step and half step modes
  • High step rates up to 10,000 steps/sec
  • Programmable holding current
  • Virtual COM port through integrated USB
  • Support for external debugger through standard 20-pin ARM header
  • Easy power and motor connection using pluggable terminal blocks
  • Bootloader for firmware upgrades over serial port

Kit Contents

The Stepper RDK ships with everything needed to evaluate bipolar stepper motor control including:

  • Main control circuit board
  • NEMA23 stepper motor
  • 24 V wall power supply
  • USB cable
  • Graphical control program for Windows™ on CD
  • Reference Design Kit CD containing a Quickstart Guide, User's Manual, Software Reference Manual, Board Data Sheet, source code, BOM, schematics, and Gerber files

For the latest versions of Stellaris software, firmware and kit CDs, click on this link:



Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$)

RDK-STEPPER:
Stellaris® Stepper Motor Reference Design Kit


ACTIVE $199.00  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 4089 10 Jan 2012
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 606 04 Nov 2009 1,645
PDF 197 22 Feb 2008 1,335
White Papers (1)
Title Abstract Type Size (KB) Date Views
PDF 179 17 Sep 2010 5,109
More Literature (2)
Title Abstract Type Size (KB) Date Views
PDF 812 08 Dec 2009 508
PDF 111 07 Jul 2009 1,010
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
Cortex Microcontroller Software Interface Standard (CMSIS) for Stellaris® MCUs  CMSIS_LM3S  Application Software 
Keil debug interface DLL  LMIDK-AGDI  Application Software 
Kit CD for RDK-Stepper  RDK-STEPPER-CD  Application Software 
RDK-Stepper Firmware Development Package  SW-RDK-STEPPER  Application Software 
Serial Flash Loader  SERIAL_FLASH_LOADER  Application Software 
Stellaris® FTDI driver  LM_FTDI_DRIVER  Application Software 
Stellaris® Flash Programmer, GUI and command line  LMFLASHPROGRAMMER  Application Software 
StellarisWare® Complete (all boards, all components)  SW-LM3S  Application Software 
StellarisWare® Driver Library Standalone Package  SW-DRL  Application Software 
StellarisWare® Graphics Library Standalone Package  SW-GRL  Application Software 
StellarisWare® USB Library Standalone Package  SW-USBL  Application Software 
StellarisWare® Windows-side USB examples  SW-USB-WIN  Application Software 
StellarisWare® embedded USB drivers  SW-USB-WINDRIVERS  Application Software 
CAD Libraries for Stellaris MCU packages  STELLARIS_PCB_LIB  Application-Specific Libraries 
Raw dimensional data necessary for CAD software  STELLARIS_PLB_LIB  Application-Specific Libraries 
Stellaris® Schematic Part Library for Altium (referenced in AN01256)  LM_PARTLIBRARY_ALTIUM  Application-Specific Libraries 
Stellaris® Schematic Part Library for OrCAD (referenced in AN01256)  LM_PARTLIBRARY_ORCAD  Application-Specific Libraries 
Stellaris® Schematic Part Library for PADS Logic (referenced in AN01256)  LM_PARTLIBRARY_PADSLOGIC  Application-Specific Libraries 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
LM3S617  Stellaris Microcontroller  Stellaris® ARM® Cortex™-M-based MCUs 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number