Value Sound Bar Reference Design Kit

(ACTIVE) RDK-VALUE-SB

Description & Features

Technical Documents

Support & Training

Order Now


View the Important Notice for TI Designs covering authorized use, intellectual property matters and disclaimers.


Description

This is a Value Soundbar reference design kit for Stereo or 2.1 applications, which can easily be reapplied for PC speakers, or MP3 Docks. This is a complete reference design, including all programming hardware required, so you can get to working within minutes, a prototype within hours, and production within 8 weeks on average!

The cost of build of the Value Soundbar Reference Design Kit is 30% less than the discrete solutions available in the market today. The design has a multitude of stuffing options, allowing developers to customise the product easily, without having to redesign the PCB. The software comes in two parts, firstly the MSP430 code (completely open source) and a code file for the home audio version of Purepath Studio.

TI integrates both the programmer for the MSP430 and a dedicated programmer for the PCM3070 and EEPROM.

Features
  • 1x Two Layer FR4 Printed Circuit board and two accessory pcb's (buttons & LCD's).
  • Analog, S/PDIF and USB inputs can be added/removed simply with pick and place BOM options
  • Optional headers for extra channel outputs (e.g. Extra DAC for line out subwoofer)
  • Compatible with the CC8520 Evaluation board for wireless Subwoofer transmitter.
  • Dedicated "programmer" board for in-circuit programming of the EEPROM and real-time modification of running code on the PCM3070
  • "Programmer" Board design and layout can be reused for production programming with the addition of pogo pins.
  • Includes SRS WOW HD™ as a standard feature with no additional cost to customers and a near-term roadmap to include TruVolume™ and TruSurround HD™


  •   




    TI Devices (1)

    Order samples, get tools and find more information on the TI products in this reference design.

    Part Number Name Product Family Sample & Buy Design Kits & Evaluation Modules
    PCM3070  Stereo Audio Codec With Embedded miniDSP  Audio Converters  Sample & Buy View Design Kits & Evaluation Modules

    Technical Documents
    Datasheet (1)
    Title Abstract Type Size (KB) Date Views
    PDF 1161 19 Nov 2014
    User guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 935 03 Feb 2012 298
    White papers (1)
    Title Abstract Type Size (KB) Date Views
    PDF 116 02 Jan 2014 354
    Design files (1)
    Title Abstract Type Size (KB) Date Views
    ZIP 2691 31 May 2011 346
    More literature (1)
    Title Abstract Type Size (KB) Date Views
    PDF 2411 20 Jun 2014 399
    Related Tools & Software

    Design Kits & Evaluation Modules (1)

    Name Part Number Tool Type
    PCM3070RHBEVM-K Evaluation Module  PCM3070RHBEVM-K  Evaluation Modules & Boards 

    Development Tools (2)

    Name Part Number Tool Type
    IAR Embedded Workbench  IAR-KICKSTART  SW Development Tools, IDEs, Compilers 
    PurePath™ Studio Graphical Development Environment  AICPUREPATH_STUDIO  SW Development Tools, IDEs, Compilers 

    Software (4)



    Support & Training

    Try our support forums.
    Search expert answers for this part Ask a new question

    Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
    See terms of use.

    Blogs