SafeTI™ Hitex Safety Kit for Hercules TMS570LS31x/21x MCUs

(ACTIVE) SAFETI-HSK-570LS31

Description & Features

Technical Documents

Support & Community

Order Now


Key Document

Description

Ease development of safety-critical applications with the SafeTI™ Hitex Safety Kits.

SafeTI Hitex Safety Kit is a cost effective platform that enables developers to evaluate performance of SafeTI components for use in their designs requiring compliance to functional safety standards such as ISO 26262 and IEC 61508. The state-of-the art kit provides an example system with capabilities for hardware fault injection, application and run-time profiling of fault diagnostics, and system response monitoring in real-time to help evaluate safety-critical designs. The cost-effective hardware platform allows customers to evaluate the individual TI hardware components, TMS570LS31x MCU and TPS65381-Q1 power management IC – with TI’s Hercules SafeTI Diagnostic Library. The kit provides a demo software application and an easy-to-use SafeTI Hercules software framework to help speed development of safety-critical applications using SafeTI components. A host GUI is also included.

Special Notes
Support for the kit is available through Hitex Development tools: http://www.hitex.com/safeti-hsk

Contact tool/software provider for details on establishing suitability for use in ISO 26262 and IEC 61508 compliant products.

Features
  • Provides a demo software application which can be used as a starting point for evaluating TI Hercules MCU and PMIC combination chipset.
  • Provides easy to use SafeTI Hercules software framework, which makes it easy to start development of safety-critical applications using SafeTI components. The SafeTI software framework includes:
    • HALCoGen – GUI based code generation tool.
    • Hercules SafeTI Diagnostic Library, offering a simple interface and a framework for enabling safety diagnostics/features recommended by the safety manuals of Hercules MCU and PMIC.
    • Evaluation version of SAFERTOS® from Wittenstein High Integrity Systems.
  • Offers a user-friendly, host graphical-user interface (GUI) that provides capability to inject faults, apply diagnostics, profile run-time of fault diagnostics, time-stamp system response and set configurations; and communicates with the development board to request status information enabling visualization of system response timing.
  • Includes a second MCU on the evaluation board, which acts as test control and monitor unit, and manages communication with the GUI.
  • Includes an on-board USB xds100v2 JTAG emulator and a host/debug interface with a USB HUB controller and serial communication port converters.
  • Includes accelerometer, temperature sensor, CAN transceiver, and LCD module connected to the MCU SPI interface.
  • Utilizes an industry-standard DIMM form factor with 100-pin connector footprint for plugging into DRV8312 motor control kits.
  • Supports use of select non-TI, third-party debug tools with a 20-pin external JTAG header for further design flexibility.

What's Included

  • Development Board with Hercules TMS570LS3137 MCU and TPS65381 PMIC
  • USB Micro-B plug to USB-A plug cable
  • Power Supply
  • SafeTI-HSK DVD containing:
    • Demo application
    • Control and monitor application
    • Hercules SafeTI Diagnostic Library
    • UniFlash
    • PC based host GUI
    • User’s guides
    • Hardware schematics
  • SafeTI-HSK Tools DVD containing:
  • Quick Start Guide

  • Code Composer Studio™ IDE
  • Development Board with Hercules TMS570LS3137 MCU and TPS65381 PMIC
  • Evaluation version of SAFERTOS
  • HALCoGen – GUI based code generation tool
  • NOWECC - ECC generation tool
  • Power Supply
  • SafeTI-HSK DVD containing: Demo application, Control and monitor application, Hercules SafeTI Diagnostic Library, UniFlash, PC based host GUI, User’s guides, Hardware schematics
  • USB Micro-B plug to USB-A plug cable

Functional safety training series

This 4-part training series will provide you information to help ease the development of your IEC 61508 and ISO 26262 functional safety applications.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from authorized distributors Status

SAFETI-HSK-570LS31:
SafeTI™ Hitex Safety Kit - TMS570LS31x/21x

$599.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 9130 27 Apr 2015
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 847 12 May 2015 2,009
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 226 14 May 2014 4,300

Software (1)

Name Part Number Software Type
SafeTI Compliance Support Package for Hercules Diagnostic Library  SAFETI_DIAG_LIB  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
Hardware Abstraction Layer Code Generator for Hercules MCUs  HALCOGEN  SW Development Tools, IDEs, Compilers 
High End Timer (HET)  HET_IDE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (3)

Name Part Number Tool Type
SafeTI™ Hitex Safety Kit for Hercules RM48x MCUs  SAFETI-HSK-RM48  Development Kits 
TMS570LS31 Hercules Safety MCU controlCARD  TMDX570LS31CNCD  Development Kits 
Three Phase BLDC, PMSM Motor Kit with DRV8301, Encoder and TMS570 Safety MCU  DRV8301-LS31-KIT  Development Kits 

TI Devices (18)

Part Number Name Product Family
TMS570LC4357  High Performance 32-bit ARM Cortex-R5 based Microcontroller  Safety 
TMS570LS0232  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0332  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0432  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS0714  16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS0914  16/32-BIT RISC Flash Microcontroller  Safety 
TMS570LS1114  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1115  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1224  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1225  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS1227  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2124  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2125  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS2135  116- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3134  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3135  16- and 32-Bit RISC Flash Microcontroller  Safety 
TMS570LS3137  16- and 32-Bit RISC Flash Microcontroller  Safety 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of use.

Blogs