SafeTI™ Hitex Safety Kit for Hercules RM48x MCUs

(OBSOLETE) SAFETI-HSK-RM48

Description & Features

Technical Documents

Support & Training

Order Now


Key Document

Description

Ease development of safety-critical applications with the SafeTI™ Hitex Safety Kit.

SafeTI Hitex Safety Kit is a cost effective platform that enables developers to evaluate performance of SafeTI components for use in their designs requiring compliance to functional safety standards such as IEC 61508. The state-of-the art kit provides an example system with capabilities for hardware fault injection, application and run-time profiling of fault diagnostics, and system response monitoring in real-time to help evaluate safety-critical designs. The cost-effective hardware platform allows customers to evaluate the individual TI hardware components, RM48x MCU and TPS65381-Q1 power management IC – with TI’s Hercules SafeTI Diagnostic Library. The kit provides a demo software application and easy to use SafeTI Hercules software framework to help speed development of safety-critical applications using SafeTI components. A host GUI is also included.


Special Notes
Support for the kit is available through Hitex Development tools: http://www.hitex.com/safeti-hsk

Contact tool/software provider for details on establishing suitability for use in IEC 61508 compliant products.

Features
  • Provides a demo software application which can be used as a starting point for evaluating TI Hercules MCU and PMIC combination chipset.
  • Provides easy to use SafeTI Hercules software framework, which makes it easy to start development of safety-critical applications using SafeTI components. The SafeTI software framework includes:
    • HALCoGen – GUI based code generation tool.
    • Hercules SafeTI Diagnostic Library, offering a simple interface and a framework for enabling safety diagnostics/features recommended by the safety manuals of the Hercules MCU and the TPS65381-Q1 PMIC.
    • Evaluation version of SAFERTOS® from Wittenstein High Integrity Systems.
  • Offers a user-friendly, host graphical-user interface (GUI) that provides capability to inject faults, apply diagnostics, profile run-time of fault diagnostics, time-stamp system response and set configurations; and communicates with the development board to request status information enabling visualization of system response timing.
  • Includes a second MCU on the evaluation board, which acts as test control and monitor unit, and manages communication with the GUI.
  • Includes an on-board USB xds100v2 JTAG emulator and a host/debug interface with a USB HUB controller and serial communication port converters.
  • Includes accelerometer, temperature sensor, CAN transceiver, and LCD module connected to the MCU SPI interface.
  • Utilizes an industry-standard DIMM form factor with 100-pin connector footprint for plugging into DRV8312 motor control kits.
  • Supports use select of non-TI, third-party debug tools with a 20-pin external JTAG header for further design flexibility.

What's Included

  • Development Board with Hercules RM48x MCU and TPS65381 PMIC
  • USB Micro-B plug to USB-A plug cable
  • SafeTI-HSK DVD containing:
    • Demo application
    • Control and monitor application
    • Hercules SafeTI Diagnostic Library
    • UniFlash
    • PC based host GUI
    • Quick start Guide
    • User’s guides
  • SafeTI-HSK Tools DVD containing:
  • Quick Start Guide

  • Code Composer Studio™ IDE
  • Development Board with Hercules RM48x MCU and TPS65381 PMIC
  • Evaluation version of SAFERTOS
  • HALCoGen – GUI based code generation tool
  • NOWECC - ECC generation tool
  • Quick Start Guide
  • SafeTI-HSK DVD containing: Demo application, Control and monitor application, Hercules SafeTI Diagnostic Library, UniFlash, PC based host GUI, User’s guides, Hardware schematics
  • USB Micro-B plug to USB-A plug cable

TI's Standard Terms and Conditions for Evaluation Modules apply.


Functional safety training series

This 4-part training series will provide you information to help ease the development of your IEC 61508 and ISO 26262 functional safety applications.

Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 8866 30 Jun 2015
White papers (1)
Title Abstract Type Size (KB) Date Views
PDF 847 12 May 2015 2,002

Software (1)

Name Part Number Software Type
SafeTI Hercules Diagnostic Library  SAFETI_DIAG_LIB  Software Libraries 

Development Tools (3)

Name Part Number Tool Type
Code Composer Studio (CCS) Integrated Development Environment (IDE)  CCSTUDIO  SW Development Tools, IDEs, Compilers 
Hardware Abstraction Layer Code Generator for Hercules MCUs  HALCOGEN  SW Development Tools, IDEs, Compilers 
High End Timer (HET)  HET_IDE  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
RM48 Hercules Safety MCU controlCARD  TMDXRM48CNCD  Development Kits 

TI Devices (21)

Part Number Name Product Family
RM41L232  16- and 32-BIT RISC Flash Microcontroller  Safety 
RM42L432  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM44L520  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM44L920  RM44Lx 16/32-Bit RISC Flash Microcontroller  Safety 
RM46L430  16- and 32-Bit RISC Flash Microcontroller  Safety 
RM46L440  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L450  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L830  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L840  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L850  16/32-Bit RISC Flash Microcontroller  Safety 
RM46L852  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L530  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L540  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L550  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L730  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L740  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L750  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L930  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L940  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L950  16/32-Bit RISC Flash Microcontroller  Safety 
RM48L952  16/32-Bit RISC Flash Microcontroller  Safety 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Blogs

Wikis

Visit the TI Wiki