1.5 Gbps 2x2 LVDS Crosspoint Switch

(ACTIVE) SCAN90CP02EVK

Description & Features

Technical Documents

Support & Training

Order Now


Key Document
Download - PDF Icon

Description

Texas Instruments SCAN90CP02 evaluation kit is used to help demonstrate the performance of the device and its advanced features such as pre-emphasis and IEEE 1149.6.

The evaluation board includes two SCAN90CP02 devices. Device U1 uses SMA connectors for both the non-inverting and inverting differential input and output signals for each channel (total of 8 SMA connectors for U1). Inputs are terminated with 100 ohms. Device U2 uses CAT5 connectors for the input and output signals. Inputs are terminated with 100 ohms. CAT5 connectors are provided for channel 0 only (total of 2 CAT5 connectors for U2). Channel 1 is used for IEEE 1149.6 evaluation.

Order Now
Part Number Buy from Texas Instruments or Third Party Buy from Authorized Distributor Status

SCAN90CP02EVK/NOPB:
1.5 Gbps 2x2 LVDS Crosspoint Switch

$199.00(USD)


Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date
PDF 246 21 Feb 2012
More literature (1)
Title Abstract Type Size (KB) Date
PDF 38 02 Jan 2019

TI Devices (1)

Part Number Name Product Family
SCAN90CP02  1.5 Gbps 2x2 LVDS Crosspoint Switch with Pre-Emphasis and IEEE 1149.6  SDI 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Blogs