Triple-Rate SDI and Video Clocking Daughter Card Status: ACTIVE

SDALTEVK

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

SDALTEVK is a triple-rate SDI and video clocking daughter card for the Altera Cyclone III development kit. The kit provides broadcast video system designers a comprehensive platform for rapid evaluation and prototyping of new designs to reduce time to market. TI's daughter card, SDALTEVK, includes synthesizable FPGA source code available in both Verilog and VHDL to maximize flexibility and facilitate IP customization. The daughter card plugs directly into the Altera Cyclone III development board via Altera's high-speed mezzanine connector (HSMC).

The SDALTEVK kit consists of:

  • TI's HSMC SDI video and clocking daughter card (SDALTEVK)
  • Comprehensive user manual, schematics, and bill of materials (BOM)
  • FPGA IP (not included in box)

To maximize flexibility and facilitate IP customization, Texas Instruments provides synthesizable FPGA source code in both Verilog and VHDL formats.

SDALTEVK Hardware Description

The SDALTEVK daughter card contains:

  • LMH0344 - Triple-rate SDI Adaptive Cable Equalizer
  • LMH0340 - Triple-rate SDI Serializer with integrated cable driver
  • LMH0341 - Triple-rate SDI deserializer with reclocked loop through
  • LMH1981 - Multi-Format Video Sync Separator
  • LMH1982 - Multi-Rate Video Clock Generator
  • DS90CP22 - 2x2 LVDS Crosspoint Switch
  • LP3878-ADJ - Adjustable Low Noise LDO
  • LM20242 - PowerWise Buck Regulator

 

LED LP3878-ADJ LM20242 LMH0340 LMH0340 DS90CP22 LMH1982 LMH1981 LMH0341 LMH0344 LED LED LED

 

The SDALTEVK supports a complete 3G-SDI signal path consisting of adaptive cable equalizer (LMH0344), deserializer with reclocked loop through (LMH0341) and serializer with integrated cable driver (LMH0340). A multi-rate sync separator (LMH1981) and clock generator (LMH1982) deliver ultra-low jitter reference clocks to the host FPGA. A 2x2 LVDS crosspoint switch (DS90CP22) acts as a reference clock selector to choose between four separate clocking options:

  • Recovered clock from LMH0341 deserializer
  • Genlock from analog reference, LMH1981 sync separator and LMH1982 clock generator
  • Local clock generation from LMH1982 in free-run mode
  • External clock via SMA connector

These selectable reference clocks allow designers to compare system performance using different clocking sources. For example, one application may require genlock capability for synchronization while another one leverages the recovered clock from the SDI deserializer. Designers may compare system jitter performance of each clocking solution then make architectural decisions based on system requirements and constraints.

FPGA IP Description

A full set of FPGA firmware is available from TI as source code to enable quick system integration and faster time to market. This IP implements the SMPTE SDI protocol processing blocks. A reference design using this IP is available for the Cyclone III 3C120 host development kit and is compatible with other Cyclone III devices, including the Cyclone III 3C25.

The IP architecture includes:

  • Triple rate SDI support with automatic rate detect
  • SMPTE scrambling, descrambling and framing
  • Audio embedding and de-embedding
  • Test pattern generation for development and validation
  • 20:5 output muxing and 5:20 input demuxing to support the 5-bit LVDS interface bus
  • SMBus management interface

By providing both the hardware and FPGA firmware, TI enables maximum flexibility to modify system design, quickly adapt to standard changes, add features, and reduce time-to-market. Competing solutions that integrate the protocol blocks locally in the discrete SerDes, constrain system designs to a minimal set of digital functions.

 

 

In addition to the FPGA IP provided by TI, Altera provides its own version of FPGA IP to do SMPTE SDI protocol processing. The table below compares the feature set of the different FPGA IPs. The FPGA IP provided by Altera can be downloaded from Altera's website.

 

FPGA Source Triple-Rate3G/HD/SD Audio Embed/De-Embed Gen Lock Clocking Verilog Source VHDL Source FPGA IP
Altera Cyclone III & Stratix III Altera        
TI Contact TI (see below)

 

Feature Benefit
Triple-Rate SDI Supports SD, HD and 3G-SDI (SMPTE 259M-C, 292M, 424M)
Four Clocking Options Compare SerDes jitter performance with multiple reference clocks
Verilog or VHDL Source Code Flexible SMPTE IP allows users to easily customize features and functions
Genlock Synchronize timing to analog house reference
Audio Embedding / De-embedding Support up to 8-channels of audio embed / de-embed
Serial Reclocked Loop Through Enables low-jitter input monitoring or daisy chaining
Two Triple-Rate SDI Outputs Support Dual-Link SMPTE
High Input Jitter Tolerance Receive, lock and deserialize noisy signals with accumulated jitter
Ultra-Low Output Alignment Jitter Transmit ultra-clean output signals well within SMPTE jitter specifications
HSMC compatible Compatible with both Cyclone III and Stratix III development kits

TI FPGA IP

The FPGA IP is available for download as a SRAM Object File (SOF) file. Texas Instruments provides synthesizable FPGA source code in both Verilog and VHDL formats. Please contact your local TI representative to obtain a login and password to the FPGA IP FTP site.

In addition to the FPGA IP provided by TI, Altera provides its own version of FPGA IP to do SMPTE SDI protocol processing. The table below compares the feature set of the different FPGA IPs. The FPGA IP provided by Altera can be downloaded from Altera's website.

Additional SDALTEVK Design Resources

  • Frequently Asked Questions (FAQ)
  • Kit Photo and Description
  • Layout files (please contact your local TI sales representative)

Ordering Info


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status Lead-Free   RoHS  

SDALTEVK/NOPB:
Triple-Rate SDI and Video Clocking Daughter Card

$499.00(US$)


Pricing may vary.



ACTIVE Yes   Yes  
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1026 05 Mar 2012 314
PDF 1026 26 Jan 2012 427
More Literature (3)
Title Abstract Type Size (KB) Date Views
PDF 395 05 Mar 2012 115
ZIP 7 05 Mar 2012 60
PDF 101 05 Mar 2012 88

Software (1)

Name Part Number Software Type
Broadcast Video Support Code for LVDS Interface SDI SerDes  BROADCAST_VIDEO_SERDES_IP  Software Development Kits (SDK) 

TI Devices (1)

Part Number Name Product Family
LMH0340  3Gbps, HD, SD, DVB-ASI SDI Serializer and Driver with LVDS Interface  Video: Broadcast & Professional 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support