SERDESUB-913ROS Evaluation Kit for TI’s DS90UB913/914Q FPD-Link III Serializer/Deserializer Status: ACTIVE

SERDESUB-913ROS

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

The DS90UB913Q/914Q chipset supports a variety of automotive mega-pixel camera systems over a two (2) wire serial stream. The single differential pair (FPD-Link III) is well-suited for direct connections between an imager and Host Controller/Electronic Control Unit (ECU)/FPGA. The bidirectional control channel of the DS90UB913Q/914Q provides seamless communication between the ECU/FPGA and the imager module. Transmission of a full-duplex high-speed video data (10/12 bits of parallel data, two SYNC bits and PCLK), with transparent bi-directional control channel (I2C) over the same serial video link. Additionally, there are four unidirectional general purpose (GPI and GPO) signal lines from the Deserializer to the Serializer. This interface allows transparent (no dependency of video blanking interval) ,full-duplex communication over a single high-speed differential pair. The Serializer and Deserializer communicate data at PCLK clocks speeds ranging from 10 to 100 MHz and I2C bus rates up to 400 kbps at up to 25 meters cable length over -40 to +105 Deg C.

Features
  • On-board Rosenberger connectors for use with Leoni-Dacar cables (not included)
  • Optional single ended coaxial connectors to work with coaxial cables
  • Supports a variety of automotive mega-pixel camera systems over a two (2) wire serial stream
  • Requires only a single 5V supply
  • Power transfer over coax or power transfer over differential pair capability
  • Enables high-speed video data transmission, with integrated low latency bi-directional control, over a single twisted pair cable
  • Delivers 10/12 bits of parallel data, two SYNC bits and PCLK, with a bidirectional I2C bus control channel
  • Four additional unidirectional general purpose (GPI and GPO) signal lines from the Deserializer to the Serializer
  • Full-duplex communication and asymmetrical bi-directional control over a single high-speed differential pair, without video blanking intervals
  • Transmit data at PCLK clocks speeds, ranging from 10 to 100 MHz
  • I2C bus rates up to 400 kbps


Order Now
Part Number Buy from Texas Instruments Status

SERDESUB-913ROS/NOPB:
SERDESUB-913ROS Evaluation Kit for TI’s DS90UB913/914Q FPD-Link III Serializer/Deserializer

$399.00(US$)


ACTIVE
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1262 08 Aug 2012 2,193
More Literature (1)
Title Abstract Type Size (KB) Date Views
ZIP 6811 03 Apr 2013 183

Design Kits & Evaluation Modules (1)

Name Part Number Tool Type
Analog LaunchPAD  ALP  Evaluation Modules & Boards 

TI Devices (2)

Part Number Name Product Family
DS90UB913Q-Q1  DS90UB913Q/4Q 10-100MHz 10/12-Bit FPD-Link III SER/DES  Display & Imaging Interface 
DS90UB914Q-Q1  DS90UB913Q/4Q 10-100MHz 10/12-Bit FPD-Link III SER/DES  Display & Imaging Interface 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support