SimpleLink™ Studio for CC31xx

(ACTIVE) SIMPLESTUDIO

Description & Features

Technical Documents

Support & Training


Order Now
Part Number Buy from Texas Instruments or Third Party Status Current Version   Version Date  

CC3100SIMPLESTUDIO:
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK) including SimpleLink Studio

Free

ACTIVE 0.5.1  13-JUN-14 

CC3120SIMPLESTUDIO:
SimpleLink Wi-Fi CC3120 Software Development Kit (SDK) including SimpleLink Studio to Support SimpleLink MCU Platform

Free

ACTIVE    

Description

SimpleLink™ Studio for CC31xx is a Windows-based software tool used to aid in the development of embedded networking applications and software for microcontrollers. Using SimpleLink Studio for CC31xx, embedded software developers can develop and test applications using any desktop IDE, such as Visual Studio or Eclipse, and connect their applications to the cloud using the CC31xx BoosterPack. The application can then be easily ported to any microcontroller.

With the SimpleLink Wi-Fi CC31xx solution, customers now have the flexibility to add Wi-Fi to any microcontroller (MCU).  This Internet-on-a-chip solution contains all you need to easily create IoT solutions – security, quick connection, cloud support and more.  For more information on CC31xx, visit http://www.ti.com/simplelinkwifi

Features
  • Enables PC-based code development and debugging of MCU embedded networking applications that work with CC31xx SimpleLink driver
  • Out-of-the-box supports desktop IDEs, such as Visual Studio & Eclipse, with easy portability to other IDEs
  • Leverage 8 simultaneous TCP or UDP sockets or 2 simultaneous TLS v1.2 / SSL 3.0 sockets to connect to embedded TCP/IP Stack on CC31xx
  • Includes multiple reference applications exposing CC31xx API usage - no prior Wi-Fi or networking experience required

Technical Documents
More literature (1)
Title Abstract Type Size (KB) Date Views
PDF 542 07 Sep 2016 1,899

Software (2)

Name Part Number Software Type
SimpleLink Wi-Fi CC3100 Software Development Kit (SDK)  CC3100SDK  Software Development Kits (SDK) 
SimpleLink™ Wi-Fi® CC3120 SDK plugin  SIMPLELINK-WIFI-CC3120-SDK-PLUGIN  Software Development Kits (SDK) 

Design Kits & Evaluation Modules (2)

TI Devices (4)

Part Number Name Product Family
CC3100  SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  Wi-Fi 
CC3100MOD  SimpleLink Certified Wi-Fi Network Processor, Internet-of-Things Module Solution for MCU Application  Wi-Fi 
CC3120  SimpleLink™ Wi-Fi® Network Processor, Internet-of-Things Solution for MCU Applications  SimpleLink Solutions 
CC3120MOD  SimpleLink™ Wi-Fi® CERTIFIED™ Network Processor IoT Module Solution for MCU Applications  Wi-Fi 

Support & Training

TI E2E Community

As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

Engage in the Community

Blogs

Wikis

Visit the TI Wiki