SimpleLink™ Wi-Fi SmartConfig™ Technology

(ACTIVE) SMARTCONFIG

Description & Features

Technical Documents

Support & Training

Order Now


Important Note

Recommended Alternative Tools

The SimpleLink Wi-Fi Starter for iOS and Android works with the SimpleLink CC3100 and CC3200 embedded Wi-Fi devices.

Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date   OS  

SMARTCONFIG-JAVA:
SmartConfig Java Applet (Compatible with CC3000 only)

Free



ACTIVE 1.1  13-Jun-2013   

SMARTCONFIG-ANDROID:
SmartConfig for Android (Compatible with CC3000 only)

Free



ACTIVE 1.1  18-Mar-2013  Android 

SMARTCONFIG-IOS:
SmartConfig for iOS (Compatible with CC3000 only) with both 32bit and 64bit support

Free



ACTIVE 1.1  26-Feb-2015  iOS 

Description

New SimpleLink Wi-Fi® Family

The SimpleLink Wi-Fi family has upgraded and expanded its offerings since the introduction of the CC3000. Development is now faster and easier with the CC3100 and CC3200 Wi-Fi CERTIFIED™ chips.

TI offers embedded Wi-Fi chips and Wi-Fi modulesfor any design.

TI's SimpleLink Wi-Fi CC3000 module comes with TI’s unique SmartConfig™ technology, a one-step Wi-Fi setup process that allows multiple in-home devices to connect to Wi-Fi networks quickly and efficiently. Considering applications that typically do not have a display or keyboard to enter Wi-Fi network name and password, SmartConfig technology gives end users the ability to easily connect their CC3000-based devices to an access point. Through a simple SmartConfig technology interface, consumers can use an iOS or Android smartphone/tablet or home PC using just a simple Web browser. Software on this page gives access to the SmartConfig library and application source code in order to create your own application using TI's SmartConfig technology.

Try it now! Quick configuration of the SimpleLink™ Wi-Fi® CC3000 module from home personal computers.

For more information please see the TI CC3000 Wiki.

The iOS app is also available on the Apple App Store.

Features

Single step Wi-Fi configuration tool for SimpleLink Wi-Fi CC3000-based solutions.


What's Included

  • SmartConfig library in binary
  • SmartConfig application in source

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs