SmartRF Studio Status: ACTIVE

SMARTRFTM-STUDIO

Description/Features

Technical Documents

Support & Community

Order Now


Key Document
Download - PDF Icon

Description

SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF-ICs from Texas Instruments. The application will help designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values. SmartRF Studio can be used both as a standalone application or together with applicable evaluation boards that are shipped in the RF-IC development kits.

SmartRF™ Studio supports all the Low Power RF-ICs from TI. Note that you might need to use an older version of the tool to work with some of the older devices.

SmartRF Studio 6

  • CC400, CC900
  • CC1000, C1010, CC1020, CC1021, CC1050, CC1070
  • CC2400, CC2420

SmartRF Studio 7

  • CC1100, CC1100E, CC1101, CC1150
  • CC110L, CC113L, CC115L
  • CC1120, CC1121
  • CC1110, CC1111
  • CC2500, CC2550
  • CC2510, CC2511
  • CC2430, CC2431
  • CC2520
  • CC2530, CC2531, CC2533
  • CC2540
  • CC430

Features
  • Link tests. Send and Receive packets between nodes.
  • Antenna and radiation tests. Set the radio in continuous TX and RX states.
  • Easy Mode for packet testing and for getting basic register values.
  • A set of recommended/typical register settings for all devices.
  • Read and write individual RF registers.
  • Detailed information about the bit fields for each register.
  • Save/Load device configuration data from file.
  • Exports register settings to a user definable format.
  • Communication with evaluation boards through USB port or the parallel port.
  • Up to 32 evaluation boards are supported on a single computer.

SmartRF Studio 6 runs on Windows 98, Windows 2000, Windows XP (32 bit), Windows Vista (32 bit) and Windows 7 (32 bit).

SmartRF Studio 7 runs on the same operating systems, in addition to Windows Vista x64 and Windows 7 x64.

Installation Recommendations:

  • Download the ZIP file to your hard drive.
  • Unzip the file.
  • Read the readme.txt file for information about the release.
  • Run the set-up file and follow the instructions.


Order Now
Part Number Texas Instruments Status Price (US$)

SMARTRFTM-STUDIO:
SmartRF Studio


ACTIVE Free  
Technical Documents
Application Notes (5)
Title Abstract Type Size (KB) Date Views
PDF 887 11 May 2011 3,482
PDF 201 16 Sep 2009 1,761
PDF 490 24 Mar 2009 2,451
PDF 545 20 Dec 2006 1,127
PDF 96 20 Dec 2006 1,698
User Guides (2)
Title Abstract Type Size (KB) Date Views
PDF 6421 19 Aug 2011 3,575
PDF 1101 27 Apr 2010 2,403
Name Part Number Tool Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC1101 Development Kit 433MHz  CC1101DK433  Development Boards/EVMs 
CC1101 Development Kit 868-915MHz  CC1101DK868-915  Development Boards/EVMs 
CC1110 Mini Development Kit 868/915 MHz  CC1110DK-MINI-868  Development Boards/EVMs 
CC1110 and CC1111 Development Kit  CC1110-CC1111DK  Development Boards/EVMs 
CC2400DK Development Kit  CC2400DK  Development Boards/EVMs 
CC2500/CC2550DK Development Kit  CC2500-CC2550DK  Development Boards/EVMs 
CC2510 Mini Development Kit  CC2510DK-MINI  Development Boards/EVMs 
CC2510/CC2511 Development Kit  CC2510-CC2511DK  Development Boards/EVMs 
CC2520 Development Kit  CC2520DK  Development Boards/EVMs 
CC2530 Development Kit  CC2530DK  Development Boards/EVMs 
CC2530 ZigBee Development Kit  CC2530ZDK  Development Boards/EVMs 
CC2533 Development Kit  CC2533DK  Development Boards/EVMs 
CC2540 Mini Development Kit  CC2540DK-MINI  Development Boards/EVMs 
Name Part Number Software Type
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SmartRF Flash Programmer  FLASH-PROGRAMMER  Software Tools 
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Software Tools 
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
CC1020  Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range  Proprietary RF 
CC1021  Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher  Proprietary RF 
CC1070  Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps  Proprietary RF 
CC1100E  Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands  Proprietary RF 
CC1101  Low-Power Sub-1GHz RF Transceiver  Mesh and IP Networks 
CC110L  Value Line Transceiver  Proprietary RF 
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Proprietary RF 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Proprietary RF 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Proprietary RF 
CC1120  High Performance RF Transceiver for Narrowband Systems  Proprietary RF 
CC1121  High Performance Low Power RF Transceiver  Proprietary RF 
CC1125  Ultra-High Performance RF Narrowband Transceiver  Proprietary RF 
CC113L  CC113L Value Line Receiver  Proprietary RF 
CC1150  Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications  Proprietary RF 
CC115L  Value Line Transmitter  Proprietary RF 
CC1175  High Performance RF Transmitter for Narrowband Systems  Proprietary RF 
CC2420  Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver  Proprietary RF 
CC2430  System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™  Proprietary RF 
CC2431  System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network  Proprietary RF 
CC2500  Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B  Proprietary RF 
CC2510F16  2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory  Proprietary RF 
CC2510F32  2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory  Proprietary RF 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Proprietary RF 
CC2511F16  2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface  Proprietary RF 
CC2511F32  2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface  Proprietary RF 
CC2511F8  2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface  Proprietary RF 
CC2520  Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver  Mesh and IP Networks 
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  Personal Area Networks 
CC2531  System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications  Personal Area Networks 
CC2533  A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications  Personal Area Networks 
CC2540  2.4GHz Bluetooth Low Energy System-on-Chip Solution  Personal Area Networks 
CC2541  2.4-GHz Bluetooth® low energy and Proprietary System-on-Chip   Personal Area Networks 
CC2543  2.4GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART  Proprietary RF 
CC2544  2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART  Proprietary RF 
CC2550  Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band  Proprietary RF 
Support and Community

Customer Tags Help

Most Popular Tags for SMARTRFTM-STUDIO:

View All Tags