Key Document
-
SmartRF Studio 7 v1.12.0 (Rev. T)
(ZIP 39959 KB)
03 May 2013 15,871views
Description
SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF-ICs from Texas Instruments. The application will help designers of RF systems to easily evaluate the RF-ICs at an early stage in the design process. It is especially useful for generation of configuration register values, for practical testing of the RF system and for finding optimized external component values. SmartRF Studio can be used both as a standalone application or together with applicable evaluation boards that are shipped in the RF-IC development kits.
SmartRF™ Studio supports all the Low Power RF-ICs from TI. Note that you might need to use an older version of the tool to work with some of the older devices.
SmartRF Studio 6
- CC400, CC900
- CC1000, C1010, CC1020, CC1021, CC1050, CC1070
- CC2400, CC2420
SmartRF Studio 7
- CC1100, CC1100E, CC1101, CC1150
- CC110L, CC113L, CC115L
- CC1120, CC1121, CC1125, CC1175
- CC1110, CC1111
- CC2500, CC2550
- CC2510, CC2511
- CC2430, CC2431
- CC2520
- CC2530, CC2531, CC2533
- CC2538
- CC2540, CC2541
- CC2543, CC2544, CC2545
- CC430 (all variants)
Features
- Link tests. Send and Receive packets between nodes.
- Antenna and radiation tests. Set the radio in continuous TX and RX states.
- Easy Mode for packet testing and for getting basic register values.
- A set of recommended/typical register settings for all devices.
- Read and write individual RF registers.
- Detailed information about the bit fields for each register.
- Save/Load device configuration data from file.
- Exports register settings to a user definable format.
- Communication with evaluation boards through USB port or the parallel port.
- Up to 32 evaluation boards are supported on a single computer.
SmartRF Studio 6 runs on Windows 98, Windows 2000, Windows XP (32 bit), Windows Vista (32 bit) and Windows 7 (32 bit).
SmartRF Studio 7 runs on the same operating systems, in addition to Windows Vista x64 and Windows 7 x64.
Installation Recommendations:
- Download the ZIP file to your hard drive.
- Unzip the file.
- Read the readme.txt file for information about the release.
- Run the set-up file and follow the instructions.
Technical Documents
Application Notes (5)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 887 | 11 May 2011 | 3,188 | |||
| 201 | 16 Sep 2009 | 1,419 | |||
| 490 | 24 Mar 2009 | 1,808 | |||
| 545 | 20 Dec 2006 | 864 | |||
| 96 | 20 Dec 2006 | 1,023 |
User Guides (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| 6421 | 19 Aug 2011 | 2,419 | |||
| 1101 | 27 Apr 2010 | 1,845 |
Related Products
Software (4)
-
SmartRF Studio 7 v1.12.0 (Rev. T)
(ZIP, 39959 KB) 15871 views, 03 May 2013
-
Cebal - CCxxxx Development Tools USB Driver for Windows x86 and x64 (Rev. A)
(ZIP, 2017 KB) 2901 views, 11 May 2011
-
Qt 4.6.0 source and libraries for Windows
(ZIP, 185176 KB) 487 views, 02 Feb 2010
-
SmartRF(TM) Studio 6.13.1 (Rev. S)
(ZIP, 17679 KB) 965 views, 28 Jan 2010
Development Tools (2)
| Name | Part Number | Tool Type |
|---|---|---|
| SmartRF Protocol Packet Sniffer | PACKET-SNIFFER | Calculation Tools |
| SmartRF Flash Programmer | FLASH-PROGRAMMER | Flash Programming Tools |
Design Kits & Evaluation Modules (13)
| Name | Part Number | Tool Type |
|---|---|---|
| CC1101 Development Kit 433MHz | CC1101DK433 | Development Kits |
| CC1101 Development Kit 868-915MHz | CC1101DK868-915 | Development Kits |
| CC1110 Mini Development Kit 868/915 MHz | CC1110DK-MINI-868 | Development Kits |
| CC2400DK Development Kit | CC2400DK | Development Kits |
| CC2500/CC2550DK Development Kit | CC2500-CC2550DK | Development Kits |
| CC2510 Mini Development Kit | CC2510DK-MINI | Development Kits |
| CC2510/CC2511 Development Kit | CC2510-CC2511DK | Development Kits |
| CC2520 Development Kit | CC2520DK | Development Kits |
| CC2530 Development Kit | CC2530DK | Development Kits |
| CC2530 ZigBee Development Kit | CC2530ZDK | Development Kits |
| CC2533 Development Kit | CC2533DK | Development Kits |
| CC2540 Mini Development Kit | CC2540DK-MINI | Development Kits |
| CC1110 and CC1111 Development Kit | CC1110-CC1111DK | Evaluation Modules & Boards |
TI Devices (38)
| Part Number | Name | Product Family | |
|---|---|---|---|
| CC1020 | Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range | Proprietary RF | |
| CC1021 | Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher | Proprietary RF | |
| CC1070 | Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps | Proprietary RF | |
| CC1100E | Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands | Proprietary RF | |
| CC1101 | Low-Power Sub-1GHz RF Transceiver | Mesh and IP Networks | |
| CC110L | Value Line Transceiver | Proprietary RF | |
| CC1110F16 | Sub-1GHz System-on-Chip with MCU and 16kB Flash memory | Proprietary RF | |
| CC1110F32 | Sub-1GHz System-on-Chip with MCU and 32kB Flash memory | Proprietary RF | |
| CC1110F8 | Sub-1GHz System-on-Chip with MCU and 8kB Flash memory | Proprietary RF | |
| CC1120 | High Performance RF Transceiver for Narrowband Systems | Proprietary RF | |
| CC1121 | High Performance Low Power RF Transceiver | Proprietary RF | |
| CC1125 | Ultra-High Performance RF Narrowband Transceiver | Proprietary RF | |
| CC113L | CC113L Value Line Receiver | Proprietary RF | |
| CC1150 | Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications | Proprietary RF | |
| CC115L | Value Line Transmitter | Proprietary RF | |
| CC1175 | High Performance RF Transmitter for Narrowband Systems | Proprietary RF | |
| CC1200 | Low Power, High Performance RF Transceiver | Proprietary RF | |
| CC2420 | Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver | Proprietary RF | |
| CC2430 | System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™ | Proprietary RF | |
| CC2431 | System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network | Proprietary RF | |
| CC2500 | Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B | Proprietary RF | |
| CC2510F16 | 2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory | Proprietary RF | |
| CC2510F32 | 2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory | Proprietary RF | |
| CC2510F8 | 2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory | Proprietary RF | |
| CC2511F16 | 2.4 GHz Radio Transceiver, 8051 MCU, 16 kB Flash memory and full-speed USB interface | Proprietary RF | |
| CC2511F32 | 2.4 GHz Radio Transceiver, 8051 MCU, 32 kB Flash memory and full-speed USB interface | Proprietary RF | |
| CC2511F8 | 2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface | Proprietary RF | |
| CC2520 | Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver | Mesh and IP Networks | |
| CC2530 | Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee | Personal Area Networks | |
| CC2531 | System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications | Personal Area Networks | |
| CC2533 | A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications | Personal Area Networks | |
| CC2538 | A Powerful System-On-Chip for 2.4-GHz IEEE 802.15.4-2006 and ZigBee Applications | Mesh and IP Networks | |
| CC2540 | 2.4GHz Bluetooth Low Energy System-on-Chip Solution | Personal Area Networks | |
| CC2541 | 2.4-GHz Bluetooth® low energy and Proprietary System-on-Chip | Personal Area Networks | |
| CC2543 | 2.4GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART | Proprietary RF | |
| CC2544 | 2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART | Proprietary RF | |
| CC2545 | 2.4GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART | Proprietary RF | |
| CC2550 | Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band | Proprietary RF | |
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
Most Popular Tags for SMARTRFTM-STUDIO:
- smartrftm-studio (5)
- smartrf (2)
- mywirelessdvb (1)
- rf (1)

Cart