SmartRF Studio SMARTRFTM-STUDIO (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Buy from Texas Instruments or Third Party Alert Me Status Current Version   Version Date  

SMARTRFTM-STUDIO:
SmartRF Studio

Free


ACTIVE 2.13.1   03-MAY-2019  

Description

SmartRF™ Studio is a Windows application that can be used to evaluate and configure Low Power RF devices from Texas Instruments. The application helps designers of RF systems to easily evaluate the radio at an early stage in the design process. It is especially useful for generation of configuration register values and commands, and for practical testing and debugging of the RF system. SmartRF Studio can be used either as a standalone application or together with applicable evaluation boards or debug probes for the RF device.

SmartRF™ Studio supports all the Low Power RF devices from TI. Note that you might need to use an older version of the tool to work with some of the older devices.

SmartRF Studio 6

  • CC400, CC900
  • CC1000, CC1010, CC1020, CC1021, CC1050, CC1070
  • CC2400, CC2420

SmartRF Studio 7

  • CC1100, CC1100E, CC1101, CC1150
  • CC110L, CC113L, CC115L
  • CC1120, CC1121, CC1125, CC1175
  • CC1200, CC1201
  • CC1110-CC1111
  • CC1310, CC1350
  • CC1312R, CC1352R. CC1352P
  • CC2500, CC2550
  • CC2510, CC2511
  • CC2430, CC2431
  • CC2520
  • CC2530, CC2531, CC2533
  • CC2538
  • CC2540, CC2541
  • CC2543, CC2544, CC2545
  • CC2650, CC2640, CC2640R2F, CC2630, CC2620
  • CC2642R, CC2652R, CC2652RB

Resources

Features
  • Link tests. Send and Receive packets between nodes.
  • Antenna and radiation tests. Set the radio in continuous wave TX and RX states.
  • A set of recommended/typical register settings for all devices.
  • Read and write individual RF registers.
  • Execute individual commands to control the radio.
  • Detailed information about the bit fields for each register or command.
  • Save/Load device configuration data from file.
  • Exports register settings and command arguments to a user definable format.
  • Exports radio configuration code (CC13xx, CC26xx).
  • Allows custom GPIO configuration (CC13xx, CC26xx).
  • Communication with evaluation boards over USB via the debug probe or evaluation board.
  • Up to 32 evaluation boards are supported on a single computer.

Compatibility Issues

SmartRF Studio 6 runs on Microsoft® Windows 98, Windows 2000, Windows XP (32 bit), Windows Vista (32 bit) and Windows 7 (32 bit).

SmartRF Studio 7 runs on 32 and 64-bit versions of Microsoft® Windows 7, 8 and 10.

Installation Recommendations:
  • Download the ZIP file to your hard drive.
  • Unzip the file.
  • Read the readme.txt file for information about the release.
  • Run the set-up file and follow the instructions.

Compatibility Issues

SmartRF Studio 6 runs on Microsoft® Windows 98, Windows 2000, Windows XP (32 bit), Windows Vista (32 bit) and Windows 7 (32 bit).

SmartRF Studio 7 runs on 32 and 64-bit versions of Microsoft® Windows 7, 8 and 10.

Installation Recommendations:

  • Download the ZIP file to your hard drive.
  • Unzip the file.
  • Read the readme.txt file for information about the release.
  • Run the set-up file and follow the instructions.

Technical Documents
Application notes (4)
Title Type Size (KB) Date
PDF 887 11 May 2011
PDF 201 16 Sep 2009
PDF 490 24 Mar 2009
PDF 96 20 Dec 2006
User guides (2)
Title Type Size (KB) Date
PDF 6421 19 Aug 2011
PDF 1101 27 Apr 2010

Software (2)

Development Tools (2)

Name Part Number Tool Type
SmartRF Protocol Packet Sniffer  PACKET-SNIFFER  Calculation Tools 
SmartRF Flash Programmer  FLASH-PROGRAMMER  Flash Programming Tools 

Design Kits & Evaluation Modules  ( 8 )

Name Part Number Tool Type
SimpleLink™ CC2650 Evaluation Module Kit  CC2650EMK  Daughter Cards 
CC1101 Development Kit 433MHz  CC1101DK433  Development Kits 
CC2510 Mini Development Kit  CC2510DK-MINI  Development Kits 
CC2510/CC2511 Development Kit  CC2510-CC2511DK  Development Kits 
CC2520 Development Kit  CC2520DK  Development Kits 
SimpleLink™ Bluetooth low energy/Multi-standard SensorTag  CC2650STK  Development Kits 
SimpleLink™ multiband CC1352P wireless MCU LaunchPad™ Development Kit  LAUNCHXL-CC1352P  Development Kits 
SimpleLink™ multi-standard CC26x2R wireless MCU LaunchPad™ development kit  LAUNCHXL-CC26X2R1  Evaluation Modules & Boards 

TI Devices (53)

Part Number Name Product Family
CC1020  Single-Chip FSK/OOK CMOS RF Transceiver for Narrowband Apps in 402-470 and 804-940 MHz Range  SimpleLink Solutions 
CC1021  Multichannel FSK/OOK CMOS RF Transceiver for Narrowband App w/Ch Spacings of 50 kHz or Higher  SimpleLink Solutions 
CC1070  Single-Chip, Low-Power, Low-Cost CMOS FSK/GFSK/ASK/00K RF Transmitter for Narrowband & Multi-Ch Apps  SimpleLink Solutions 
CC1100E  Low-Power Sub-1GHz RF Transceiver for China and Japan frequency bands  SimpleLink Solutions 
CC1101  Low-Power Sub-1GHz RF Transceiver  SimpleLink Solutions 
CC110L  Value Line Sub-1 GHz Transceiver  SimpleLink Solutions 
CC1110-CC1111  Sub-1 GHz wireless MCU with up to 32 kB Flash memory  SimpleLink Solutions 
CC1120  High performance Sub-1 GHz Transceiver for Narrowband Systems  SimpleLink Solutions 
CC1121  High performance Low Power Sub-1 GHz Transceiver  SimpleLink Solutions 
CC1125  Ultra-High performance Sub-1 GHz Transceiver for Narrowband Systems  RF transceivers 
CC113L  Value Line Sub-1 GHz Receiver  SimpleLink Solutions 
CC1150  Highly Integrated Multichannel RF Transmitter Designed for Low-Power Wireless Applications  SimpleLink Solutions 
CC115L  Value Line Sub-1 GHz Transmitter  SimpleLink Solutions 
CC1175  High Performance RF Transmitter for Narrowband Systems  SimpleLink Solutions 
CC1200  CC1200 Low Power, High Performance RF Transceiver  SimpleLink Solutions 
CC1201  Low Power, High Performance RF Transceiver  SimpleLink Solutions 
CC1310  SimpleLink Sub-1 GHz Ultra-Low Power Wireless Microcontroller  SimpleLink Solutions 
CC1312R  SimpleLink™ sub-1 GHz wireless MCU  SimpleLink Solutions 
CC1350  SimpleLink Ultra-Low Power Dual Band Wireless Microcontroller  SimpleLink Solutions 
CC1352P  SimpleLink™ multiband wireless MCU with integrated power amplifier  SimpleLink Solutions 
CC1352R  SimpleLink™ multi-band wireless MCU  SimpleLink Solutions 
CC2420  Single-Chip 2.4 GHz IEEE 802.15.4 Compliant and ZigBee™ Ready RF Transceiver  Wireless connectivity 
CC2430  System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™  Wireless connectivity 
CC2431  System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network  Wireless connectivity 
CC2500  Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B  Wireless connectivity 
CC2510  2.4-GHz Radio Transceiver, 8051 MCU, and 16KB or 32 KB Memory  Wireless connectivity 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Wireless connectivity 
CC2511  2.4 GHz Radio Transceiver, 8051 MCU, 16KB or 32KB Flash memory and full-speed USB interface  Wireless connectivity 
CC2511F8  2.4 GHz Radio Transceiver, 8051 MCU, 8 kB Flash memory and full-speed USB interface  Wireless connectivity 
CC2520  Second generation 2.4 GHz ZigBee/IEEE 802.15.4 RF transceiver  SimpleLink Solutions 
CC2530  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2530-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2531  System-on-Chip Solution for IEEE 802.15.4 and ZigBee Applications  SimpleLink Solutions 
CC2531-RF4CE  Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee  SimpleLink Solutions 
CC2533  A True System-on-Chip Solution for 2.4-GHz IEEE 802.15.4 and ZigBee Applications  Wireless connectivity 
CC2538  A Powerful System-On-Chip for 2.4-GHz IEEE 802.15.4-2006 and ZigBee Applications  SimpleLink Solutions 
CC2540  Bluetooth low energy wireless MCU with USB  SimpleLink Solutions 
CC2540T  Extended industrial temperature Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2541  Bluetooth low energy and proprietary wireless MCU  SimpleLink Solutions 
CC2541-Q1  Automotive qualified SimpleLink Bluetooth low energy wireless MCU  SimpleLink Solutions 
CC2543  2.4GHz RF Value Line SoC with 32kB flash, 16 GPIO, I2C, SPI and UART  Wireless connectivity 
CC2544  2.4GHz RF Value Line SoC with 32kB flash, USB, SPI and UART  Wireless connectivity 
CC2545  2.4GHz RF Value Line SoC with 32kB flash, 31 GPIO, I2C, SPI and UART  Wireless connectivity 
CC2550  Low Cost 2.4 GHz Transmitter Designed for Low-Power Wireless Applications in 2.4 GHz ISM Band  Wireless connectivity 
CC2620  SimpleLink ultra-low power wireless MCU for RF4CE  Wireless connectivity 
CC2630  Ultra-low power wireless MCU targeting 2.4GHz applications  SimpleLink Solutions 
CC2640  SimpleLink ultra-low power wireless MCU for Bluetooth low energy  SimpleLink Solutions 
CC2640R2F  SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
CC2640R2F-Q1  Automotive qualified SimpleLink Bluetooth® low energy wireless MCU  SimpleLink Solutions 
CC2642R  SimpleLink™ Bluetooth® Low Energy wireless MCU  SimpleLink Solutions 
CC2650  SimpleLink multi-standard 2.4 GHz ultra-low power wireless MCU  SimpleLink Solutions 
CC2652R  SimpleLink™ multi-standard wireless MCU  SimpleLink Solutions 
CC2652RB  SimpleLink™ crystal-less BAW wireless MCU  SimpleLink Solutions 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles