Small Split Rail Isolated + - 5V Power Supply Generator Status: ACTIVE

SMSPLITRAILISO-REF

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now


Key Document

Description

A very low noise differential power supply for split rail systems requiring +5V and -5V (higher or lower voltage is possible). This design is fully isolated and capable of floating to over 500V differential from Vin to Vout (higher is possible). The LM5001 IC is a fully integrated flyback regulator which performs all of the current mode control for tight regulation and transient response. This design is a smaller version of RD-171. Design uses smaller components on only one side of a double sided FR4 PCB.

This design provides low noise bias rails for ground referenced analog circuitry (under 2 mV p-p ripple noise up to 1 GHz). The design utilizes a very small size PCB footprint. This approach is ideal for many applications including low noise cable drivers, medical electronics, high fidelity low power audio, and other sensitive circuitry that can benefit from very low noise split rail biasing. Input to output isolation is employed for those applications where the input and output voltages might be at different potentials or when the input voltage travels across cabling which might pickup noise. The floating outputs avoid unwanted ground currents and the potential for additional noise pickup. For those that do not require isolation they can remove the feedback isolation section of the design and use a simple resistor divider for setting the feedback voltage.

Features
  Input Range Output 1 Output 2
  LM5001    Min 10V     5V     -5V  
  Max 29V     250 mA  
  250 mA  

The performance of the reference design is as follows:

  • Very Low Noise, <20 mV P-P
  • Fully Isolated Outputs, > 500V
  • Small Size
  • Wide Input Range 10V - 29V
  • Double sided PCB
  • 600 KHz Operation

 



Order Now
Part Number Buy from Texas Instruments Status

SMSPLITRAILISO-REF:
Small Split Rail Isolated + - 5V Power Supply Generator

ACTIVE
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views TI Recommends
PDF 1251 27 Jan 2012 489

Software (1)


TI Devices (2)

Part Number Name Product Family
LM5001  High Voltage Switch Mode Regulator  Converter (Integrated Switch) 
LM5002  High Voltage Switch Mode Regulator  Converter (Integrated Switch) 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support