SMV512K32-SP Breakout Evaluation Board

(ACTIVE) SMV512K32-CVAL

Description & Features

Technical Documents

Support & Training

Order Now



Description

The SMV512K32-CVAL is a circuit board which allows the designer to populate a Texas Instruments SMV512K32-SP 16-Mbit Asynchronous SRAM memory into the ENPLAS OTQ-132-0.635-01 socket. This breakout board can be used in tandem with a pattern generation and capture hardware to demonstrate the memory function features of the 16-Mbit asynchronous SRAM memory.

Features
  • Space-grade Radiation Hardened HARDSIL™ technology
  • 512K Words by 32 bit Asynchronous 16Mb SRAM
  • 20ns Read, 13.8ns Write Maximum Access Time
  • 200μA (Typ) Ultra low Standby Current (ISB)
  • Error Detection and Correction (EDAC)
  • Scrub Engine for autonomous correction (scrub frequency and delay are user defined)
  • Radiation performance:
  • TID = 300kRad(Si)
  • SER < 5e‐17 upsets/bit‐day
  • Proton upset saturation cross section < 3e‐16cm2/bit
  • Latch up immunity > LET = 110 MeV‐cm2/mg (T=125°C)
  • Direct connection to pattern generation and capture hardware for analysis


  • Order Now
    Part Number Buy from Texas Instruments or Third Party Order Options Status

    SMV512K32-CVAL:
    SMV512K32-SP Breakout Evaluation Board

    $298.90(USD)




    Pricing may vary.

    ACTIVE
    Contact a Distributor  

    TI's Standard Terms and Conditions for Evaluation Modules apply.

    Technical Documents
    User guides (1)
    Title Abstract Type Size (KB) Date Views
    PDF 608 12 Jan 2012 135

    TI Devices (1)

    Part Number Name Product Family
    SMV512K32-SP  16MB Radiation-Hardened SRAM  Memory Products 

    Support & Training

    TI E2E Community

    As a member of  myTI you can join the TI E2E™ Community  where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

    Content is provided "AS IS" by the respective TI and Community contributors and does not constitute TI specifications. See  Terms of use.

    Engage in the Community

    Blogs

    Wikis

    Visit the TI Wiki