SN65HVD101 and SN65HVD102 Evaluation Module for IO-LINK PHY for Device Nodes

(ACTIVE) SN65HVD101EVM

Description & Features

Technical Documents

Support & Training

Order Now



Description

The SN65HVD101 and SN65HVD102 IO-LINK PHYs implement the IO-LINK interface for industrial point-to-point communication. When the device is connected to an IO-Link master through a 3-wire interface, the master can initiate communication and exchange data with the remote node while the SN65HVD10X acts as a complete physical layer for the communication.

Features
  • Configurable CQ output:
    • push-pull, high-side or low-side for SIO mode
  • 9V to 36V Supply range
  • Configurable 3.3V/5V Integrated LDO (HVD101 only)
  • Reverse polarity protection
  • Power Good indicator
  • Over-temperature protection
  • Current Limit indicator
  • Remote Wake-up indicator


Order Now
Part Number Buy from Texas Instruments or Third Party Order Options Status

SN65HVD101EVM:
SN65HVD101 and SN65HVD102 Evaluation Module for IO-LINK PHY for Device Nodes

$79.00(USD)




Pricing may vary.



ACTIVE
Contact a Distributor  

TI's Standard Terms and Conditions for Evaluation Modules apply.

Technical Documents
User guides (1)
Title Abstract Type Size (KB) Date Views
PDF 430 03 Jan 2013 215

TI Devices (2)

Part Number Name Product Family
SN65HVD101  IO-LINK PHY for Device Nodes  Interface 
SN65HVD102  IO-LINK PHY for Device Nodes  Interface 

Support & Training

Try our support forums.
Search expert answers for this part Ask a new question

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

Blogs