Description
This EVM will allow a designer to evaluate the TI SymPol transceiver device. Multiple boards can be connected using the bus terminal blocks to simulate a simple bus system design.
Features
- Communicate without errors on normal or reversed-wire bus lines
- Up to 5 Mbps signaling
- Industrial Temperature Range: -40 C to 85 C
- Symmetric polarity receiver thresholds > 100 mV receiver hysteresis
- Connect up to 32 nodes on one bus
- Transient protection
+ 12 kV Human Body Model on bus pins
+ 25 V repetitive transient pulse on bus pins - Additional Reliability Features
- Bus Standoff from -27 V to 40 V
- Driver output short-circuit current limit
- Automatic thermal shutdown and recovery