SN65HVS882EVM Evaluation Module Status: ACTIVE

SN65HVS882EVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The SN65HVS882 evaluation module (EVM) supports the rapid, parametric evaluation of the SN65HVS882 digital input serializer. It is intended to be used with the SN65HVS882 (SLAS601). Note that this EVM is not intended for electromagnetic compatibility (EMC) tests.

Features
  • Eight Inputs
    • High Input Voltage - up to 34 V
    • Selectable Debounce Filters - 0 ms to 3 ms
    • Flexible Input Current Limit - 0.2 mA to 5.2 mA
    • Field Pins Protected to 15-kV HBM ESD
  • Output Drivers for External Status LEDs
  • Cascadable in Multiples of Eight Inputs
  • SPI-Compatible Interface
  • Regulated 5-V Output for External Isolator
  • Over-Temperature Indicator

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

SN65HVS882EVM:
SN65HVS882EVM Evaluation Module


ACTIVE $49.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
Datasheet (1)
Title Abstract Type Size (KB) Date Views
PDF 654 15 May 2008
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 84 23 Feb 2009 470
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN65HVS882  Eight channel, Wide 10-34V digital-input serializer for industrial digital inputs   Serializer, Deserializer 
Support and Community

Customer Tags Help

Most Popular Tags for SN65HVS882EVM:

View All Tags

Other Support