Evaluation Module for the SN65LVPE502CP Status: ACTIVE

SN65LVPE502CPEVM

Description/Features

Technical Documents

Support & Community

Order Now



Description

The SN65LVPE502CPEVM is a free-standing reference design that was designed to be used as a medium connection between a USB host and a USB device. The interface to the EVM consists of a USB 3.0 Type A Receptacle and a USB 3.0 Type B Receptacle. Therefore, in order to connect the EVM to your system set up, you will most likely need 2 USB 3.0 Standard Type A to B cables that are not provided with the EVM.

Features
  • Free-standing Reference Design for cable extension
  • On-Board Jumpers to adjust:
    • Separate De-Emphasis Control for each transmit channel
    • Separate Equalization Control for each receive channel
    • Separate Output Swing Control for each transmit channel
  • USB 2.0 D+/D- pass through with no signal conditioning

Order Now
Part Number Texas Instruments Authorized Distributors Status Price (US$) Lead-Free   RoHS   REACh   WEEE   HI-V (>50VRMS/75 VDC)   CE-EMC   CE-RTTE/LVD   CE   FCC   Batteries   Enclosure   Ext Power Supply  

SN65LVPE502CPEVM:
Evaluation Module for the SN65LVPE502CP


ACTIVE $99.00   Yes   Yes   Yes   NA   NA   NA   NA   NA   NA   No   No   No  
Contact a Distributor  
Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 5218 26 May 2011 262
TI Devices
Part Number Name Product Family
Sort Ascending  Sort Descending Sort Ascending  Sort Descending Sort Ascending  Sort Descending
SN65LVPE502CP  Dual Channel USB3.0 Redriver/Equalizer  Interface 
Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support