Battery Board for System-on-Chips

(ACTIVE) SOC-BB

Description & Features

Technical Documents

Support & Community

Order Now



Description

View  View SOC BB

The SOC-BB is a battery board that can be used with CC2510, CC1110, CC2430 and CC2431 System-on-Chip EM modules to make battery operated nodes. It can also be used with CC1100, CC1101, CC2500 transceiver EM modules and an external microcontroller board connected by SPI interface.

The main function of the SOC-BB is to power an EM module with two AA cell batteries. The board also contains an LED and a push button which can serve the application running on a SOC EM module mounted on this board (not included).

Features

A SOC-BB contains 1x Battery Board for System-on-Chips with

  • connector for 1 EM
  • connector for 2x AA cell batteries
  • debug connector for SoCs
  • i/o connector to access i/o pins on SoC
  • 1 LED and 1 push button


Order Now
Part Number Buy from Texas Instruments Buy from Authorized Distributors Status

SOC-BB:
Battery Board for System-on-Chips

$49.00(US$)


Pricing may vary.



ACTIVE
Contact a Distributor  
Technical Documents
User Guides (2)
Title Abstract Type Size (KB) Date Views
ZIP 260 06 Oct 2010 254
PDF 1009 29 Sep 2009 468

Design Kits & Evaluation Modules (5)

Name Part Number Tool Type
CC1110 Evaluation Module 433MHz  CC1110EMK433  Daughter Cards 
CC1110 Evaluation Module 868-915MHz  CC1110EMK868-915  Daughter Cards 
CC2510 Evaluation Module Kit  CC2510EMK  Daughter Cards 
CC2530 Evaluation Module Kit  CC2530EMK  Daughter Cards 
CC2530-CC2591 Evaluation Module Kit  CC2530-CC2591EMK  Daughter Cards 

TI Devices (8)

Part Number Name Product Family
CC1110F16  Sub-1GHz System-on-Chip with MCU and 16kB Flash memory  Wireless Connectivity 
CC1110F32  Sub-1GHz System-on-Chip with MCU and 32kB Flash memory  Wireless Connectivity 
CC1110F8  Sub-1GHz System-on-Chip with MCU and 8kB Flash memory  Wireless Connectivity 
CC2430  System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / ZigBee™  Wireless Connectivity 
CC2431  System-on-Chip (SoC) Solution for ZigBee/IEEE 802.15.4 Wireless Sensor Network  Wireless Connectivity 
CC2510F16  2.4 GHz Radio Transceiver, 8051 MCU and 16 kB Flash memory  Wireless Connectivity 
CC2510F32  2.4 GHz Radio Transceiver, 8051 MCU and 32 kB Flash memory  Wireless Connectivity 
CC2510F8  2.4 GHz Radio Transceiver, 8051 MCU and 8 kB Flash memory   Wireless Connectivity 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support