SOMPLC-F28PLC83 System on Module for Power Line Communication
(ACTIVE) SOMPLC-F28PLC83
Description
The SOMPLC-PLC83 is a self-contained Hardware System On Module (SOM) for Power Line Communication, including the Analog Front End and the digital Modem on one single PCB. It is the ideal plug-in tool for developers willing to easily and quickly evaluate the most popular narrowband power line communication standards like PRIME/G3/P1901.2 in their application environment. Granted developers bring up the high voltage coupling, the SOM easily plugs into the application with standard communication ports (UART, SPI, I2C, CAN) via a connector header interface. The SOM Module also plugs into the TI data concentrator reference design and future PLC development tools. Hardware schematics and Gerber files are also available to enable integration into the application PCB.
Features
- Small Size: 1.5” X 1.9”
- PRIME and G3 Compatible
- F28PLC83 PLC engine with VCU
- CENELEC A,B,C and D functionality
- AFE031 integrated analog front end
- 34pin mini header for interfacing other designs
- Multiple Serial communications interfaces available including UART,SPI, I2C, and CAN
- Additional ADC interface
- Additional GPIO interfaces

Cart