Spartan-6 LX150T Dev Kit Status: ACTIVE

SPARTAN-6-LX150T-REF

Burr Brown - Logo

Description/Features

Technical Documents

Support & Community

Order Now



Description

Made in partnership with Avnet and Xilinx, the Spartan-6 LX150T Development Kit provides a complete development platform for the Spartan-6 LXT FPGA family. The Spartan-6 LX150T includes onboard serial gigabit transceiver interface interfaces (GTP) which, when used with the appropriate FPGA IP, enable support for PCI Express or SATA. The board also includes FMC expansion slots to extend the application specific functions.


Order Now
Part Number Buy from Texas Instruments Status

SPARTAN-6-LX150T-REF:
Spartan-6 LX150T Dev Kit


ACTIVE

TI Devices (5)

Part Number Name Product Family
DP83865  Gig PHYTER V 10/100/1000 Ethernet Physical Layer  Ethernet 
DS90LV804  4-Channel 800 Mbps LVDS Buffer/Repeater  LVDS/M-LVDS/ECL/CML 
LMZ10504  4A, SIMPLE SWITCHER® Power Module with 5.5V Maximum Input Voltage  Non-Isolated Module 
LMZ14203  3A SIMPLE SWITCHER Power Module with 42V Maximum Input Voltage  Non-Isolated Module 
LP2998  DDR-I and DDR-II Termination Regulator  Linear Regulator (LDO) 

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number

Other Support