C24x Software Test Bench (STB) Library  Status : ACTIVE

SPRC070

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC070:
C24x Software Test Bench (STB) Library

ACTIVE PC   Win 95/98/2000/NT   v1.0   Mar-06-2002   C24x Software Test Bench (STB) Library  

Description

View   View Image

Texas Instruments has developed a powerful, yet easy to use software collateral for general market to use on all of our TMS320x24x family of products. These modules are typically used in computationally intensive real-time applications where optimal execution speed is critical. By using these routines, you can achieve execution speeds considerably faster than equivalent code written in standard ANSI C language. In addition to providing ready-to-use DSP functions, this can significantly shorten your application development time.

To facilitate evaluation and deployment of these modules, they are made available as Software Test Benches (STBs) which run as code composer projects on readily available EVMs or eZdsp hardware platforms.

Each STB focuses on a particular software module and shows the customer how to invoke it, pass variable or data to it, and how to link it into their systems. Where possible, the module under evaluation is made to interact with other modules such as signal generators, which can provide input stimulus and data-logging modules or EVM-DAC drivers to examine a module´s response in a real-time environment. This helps customers to get a more realistic feel of the software module´s capability and applicability.This library contains the support modules for Software Test Bench (STB) framework.



Features
  • "C" callable assembly interface & Direct ASM interface
  • 4-Channel ADC driver
  • PWMDAC: 3-channel "Power DAC" driver using Event Manager PWM
  • EVMDAC: DAC driver for 4-ch DAC available on the LF2407/LF243 evaluation module (EVM)
  • 4-Channel Data log module, each channel can log up to 1024 samples.
  • Sin, Ramp and Trapezoidal signal generator to provide input stimulus.

Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number