F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)  Status : ACTIVE

SPRC077

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC077:
F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)

ACTIVE PC   Windows 95/98/2000/NT/XP   v3.22   Feb-03-2006   F281x ACI3_3: Sensored Indirect FOC of 3-phase ACI Motor(Simulatiom Model)  

Description

This system simulates a sensored indirect field oriented control of 3-phase induction motor with an “emulated” 3-phase induction motor model. The motor speed is controlled by using measured speed as the speed feedback from the induction motor model. The control strategy can be evaluated on TMS320C2812, C2811 and C2810 controllers without any power inverter and real induction motor. The system consisting of digital motor control modules is gradually built up until the speed control loop is finally closed. The incremental builds are included in the software to confidently build up the system.

 

The software for this system and associated modules offers two versions of data type:

1. ACI3_3: Floating-point system framework

2. ACI3_3: IQmath System Framework

 

The GLOBAL_Q setting (found in IQmathLib.h) allows one to rapidly adjust the overall Q number for the whole system. Thus, the “IQ” system can be easily evaluated in terms of overall resolution, dynamic range, or quantization problem. The simulated results from “IQ” system can be compared with that from “floating-point” system in order to see the effectiveness of 32-bit fixed-point arithmetic facilitated by “IQmath” library.

 


Software (1)

TI Devices (8)

Part Number Name Product Family
TMS320C2810  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2811  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2812  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2810  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2811  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2812  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320R2811  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
TMS320R2812  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

processors.wiki.ti.com

Topics Category Last modified Views
C2000 Applications, Development Tools for C2000, C2000 06 Sep 2012 12:00 AM 87,808
C2000, Code Composer Studio v5, C2000 281x, Development Tools for C2000 20 Dec 2011 12:00 AM 39,798
Development Tools for C2000, FAQ, Compiler, C2000 02 May 2013 12:00 AM 43,711
Development Tools for C2000, C2000 28 Jan 2013 12:00 AM 14,583
C2000 281x, C2000, Code Composer Studio v4, Development Tools for C2000 22 Aug 2011 12:00 AM 91,531

Search Embedded Processors Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number