F281x Digital Motor Control Library  Status : ACTIVE

SPRC080

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC080:
F281x Digital Motor Control Library

ACTIVE PC   Windows 98/2000/ME/NT/XP   v3.22   Feb-03-2006   F281x Digital Motor Control Library  

Description

This library contains the Digital Motor Control software modules. These component modules, implemented in IQ Math, are used to construct the systems such as Sensored/Sensorless Control. Download this library to get the individual components and Documents. Some examples of the component modules are PID controllers, Clarke, Park transforms, PWM drivers and much more.

Technical Documents
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 835 02 Oct 2003 1,046

TI Devices (11)

Part Number Name Product Family
TMS320C2810  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2811  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2812  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2801  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2806  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2808  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2810  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2811  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2812  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320R2811  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
TMS320R2812  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for SPRC080:

View All Tags