C28x Fixed-Point Math Library SPRC085 (ACTIVE)

Description & Features

Technical Documents

Support & Training

Order Now


Order Now
Part Number Status Current Version   Version Date   OS   Host  

SPRC085:
C28x Fixed-Point Math Library

ACTIVE v1.0   10/21/2005   Win95/98/2000/ME/NT/XP   PC  

Description

Fixed-point math library (QMATH) contains highly optimized, fixed point math/trigonometric functions that are developed as an easy-to-use library, which has to be linked to the user's application. The following table summarizes the set of functions that are defined in this library.

Note:

  • Documentation of Math Modules is archived in the self-extracting zip file, and the pdf files can be found in c:\tidcs\c28\dsp_tbox\qmath\doc directory.
  • Software Test Bench (STB) support library must be downloaded to use the STB examples.


TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 real-time control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 real-time control MCUs 

Support & training

Search our extensive online knowledge base where millions of technical questions and answers are available 24/7.

Search answers from TI experts

Content is provided 'AS IS' by the respective TI and Community contributors and does not constitute TI specifications.
See terms of use.

If you have questions about quality, packaging, or ordering TI products visit our Support page.

Technical articles