TMS320C64x DSP Library

(ACTIVE) SPRC092

Description & Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Description  

SPRC092:
TMS320C64x DSP Library

ACTIVE PC   WIN98/2000/NT/XP   The DSP Library (DSPLIB) is a collection of high-level optimized DSP function modules for the C64x devices.  

Description

The DSP Library (DSPLIB) is a collection of high-level optimized DSP function modules for the C6000™ DSP platform. This source-code library includes C-callable functions (ANSI-C language compatible) for general signal processing math and vector functions that have been ported across C6000 fixed- and floating-point DSPs. The functions listed in the features section are specifically optimized for the C64x™ DSPs.

Features
Adaptive Filtering Correlation FFT Filtering and convolution Math Matrix Misc
firlms2 autocor bitrev_cplx fir_cplx dotp_sqr mat_mul bexp
    radix 2 fir_gen dotprod mat_trans blk_move
    r4fft fir_r4 maxval   fltoq15
    fft16x16r fir_r8 maxidx   minerror
    fft16x16t  fir_sym minval   q15tofl
    fft16x32 iir mul32   blk_eswap16
    fft32x32  iirlat neg32   blk_eswap32 
    fft32x32s    recip16   blk_eswap64
    ifft16x32     vecsumsq    
    ifft32x32    w_vec    

Technical Documents
More Literature (2)
*This is not an TI official document.
Title Date Type
Software Libraries Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011 Wiki*
TI Embedded Processors Wiki 19 Oct 2012 Wiki*
Application Notes (2)
Title Abstract Type Size (KB) Date Views
Multiple Files   29 Sep 2003 1,467
Multiple Files   15 Sep 2003 951
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 536 23 Oct 2003 1,195
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number