TMS320C54x DSP Library
(ACTIVE) SPRC099
Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC099:
|
ACTIVE | PC | Win98/2000/ME/NT/XP | v2.20.01.00 | 12 AUG 2002 | The DSP Library (DSPLIB) is a collection of high-level optimized DSP function modules for the C54x devices. |
Description
The DSP Library (DSPLIB) is a collection of high-level optimized DSP function
modules for the C54x DSP platform. This source-code library includes C-callable
functions (ANSI-C language compatible) for general signal processing math and
vector functions that have been ported to C54x DSPs. The functions listed in the
features section are specifically optimized for the C54x DSPs.
TMS320C54x DSP Platform available functions:

Cart