Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC128:
|
ACTIVE | PC | Windows 95/98/2000/NT/XP | v3.22 | Feb-03-2006 | C28x & F28x PMSM3_2:3-Phase Sensorless Field Orented Control |
Description
Sensorless FOC (Field Oriented Control) for a 3 phase PMSM (Permanent magnet synchronous motor) using a "low cost" current measurement method for closed loop torque control. Position estimation is implemented using a Sliding Mode Observer (SMO) technique requiring only current measurement. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C28x DSP controllers.
Features
- Complete working reference design based on a modular s/w approach
- Includes Incremental Build system framework
- Fully documented solution
- F281x platform

Cart