Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC129:
|
ACTIVE | PC | Windows 95/98/2000/NT/XP | v3.22 | Feb-03-2006 | F281x PMSM3_1: 3-Phase Sensored Field Oriented Control |
Description
Sensored FOC (Field Oriented Control) for a 3 phase PMSM (Permanent Magnet Synchronous Motor) using a "low cost" current measurement method for closed loop torque control. Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C28x™/TMS320F28x DSP controllers.
- Complete working reference design based on a modular s/w approach
- Offered in Assembly and in "C" source code
- Fully documented solution
- Includes incremental build system framework

Cart