F281x ACI3_1: Three Phase ACI Control with Constant V/Hz  Status : ACTIVE

SPRC130

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC130:
F281x ACI3_1: Three Phase ACI Control with Constant V/Hz

ACTIVE PC   Windows 95/98/2000/NT/XP   v3.22   Feb-03-2006   F281x ACI3_1: Three Phase ACI Control with Constant V/Hz  

Description

Variable speed controlled 3 phase AC induction motor using a Volts / Hz control scheme together with a Space vector PWM modulation technique. "Tacho" based shaft speed measurement implemented using on chip Capture units. Based on TMS320C281x™DSP controllers.

Features
  • Complete working reference design based on a modular s/w approach
  • Includes Incremental Build system framework
  • Fully documented solution
  • F281x

TI Devices (8)

Part Number Name Product Family
TMS320C2810  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2811  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2812  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2810  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2811  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2812  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320R2811  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
TMS320R2812  32-Bit Digital Signal Controller with RAM  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number