TMS320C54x Chip Support Library  Status : ACTIVE

SPRC132

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC132:
TMS320C5400 Chip Support Library

ACTIVE PC   Microsoft Windows 98/2000/NT/XP   v2.31.00.07   05 JUL 2005   The C54x CSL provides an API for configuring and controlling the on-chip peripherals for easy compatibility between various C54x devices.  

Description

The Chip Support Library (CSL) provides an application programming interface (API) used for configuring and controlling the DSP on-chip peripherals for ease of use, compatibility between various C54xx devices and hardware abstraction. This will shorten development time by providing standardization and portability. The functions listed in the features section are specifically designed for all the C54xx DSPs including C5401, C5402, C5402A, C54CST, C5404, C5407, C5409, C5409A, C5410, C5410A, C5416, C5420, C5421, C5440, C5441 and C5471(dsp side)

Features
Module Name Peripheral Description
DAA Data Access Arrangement
DAT Device independent data copy/fill
DMA Direct memory access
IRQ Interrupt controller
EBUS External bus interface
GPIO General-Purpose Input/Output
HPI Host Port Interface
McBSP Multichannel buffered serial port
PLL Clock generator (Phase-locked loop)
PWR Power-down
TIMER Timer
UART Universal Asynchronous Receiver Transmitter
WDTIM Watchdog timer

Technical Documents
TI Wikis (1)
Title Date
TI Embedded Processors Wiki 19 Oct 2012
User Guides (1)
Title Abstract Type Size (KB) Date Views
PDF 1647 05 May 2003 1,120
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

Most Popular Tags for SPRC132:

View All Tags