F281x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall Sensors Status : ACTIVE
SPRC175
Order Now
| Part Number | Buy from Texas Instruments | Status | OS | Current Version | Version Date | Description |
SPRC175:
|
ACTIVE | Windows 98, XP, 2000, or Windows NT | v3.22 | Feb-03-2006 | F281x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall Sensors |
Description
Sensored control of a 3 phase BLDC (Brushless DC) motor using a Trapezoidal commutation scheme based on 3 Hall effect position sensors. This system implementation is set up to generate a Hall sensor mapping table on initialization, which is then used at normal run time
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Fully documented solution
- Includes incremental build system framework

Cart