Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC176:
|
ACTIVE | PC | Windows 95, 98, XP, 2000, or Windows NT | v3.22 | Feb-03-2006 | F281x BLDC3_2: Sensorless Trapezoidal Control of BLDC Motor |
Description
Sensorless control of a 3 phase BLDC (Brushless DC) motor using a trapezoidal commutation scheme with BEMF (Back-EMF) measurement obtained via a simple resistor divider. Closed loop current control is implemented using PID.
Features
- Complete working reference design based on a modular s/w approach
- Includes Incremental Build system framework
- Fully documented solution
- F281x platform

Cart