F281x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index Status : ACTIVE
SPRC177
Order Now
| Part Number | Buy from Texas Instruments | Status | OS | Current Version | Version Date | Description |
SPRC177:
|
ACTIVE | Windows 98, XP, 2000, or Windows NT | v3.22 | Feb-03-2006 | F281x DCMOTOR: Speed & Position Control of Brushed DC Motor Using QEP Without Index |
Description
Sensored position and speed control for a BDC motor (Brushed DC Motor). Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. The H-bridge converter is used to drive the motor with the PWM modulation technique for both directions.
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Fully documented solution
- Includes incremental build system framework

Cart