F281x PMSM3_3: Sensored FOC of PMSM Using Resolver
(ACTIVE) SPRC178
Order Now
| Part Number | Buy from Texas Instruments | Status | OS | Current Version | Version Date | Description |
SPRC178:
|
ACTIVE | Windows 98, XP, 2000, or Windows NT | v3.22 | Feb-03-2006 | F281x PMSM3_3: Sensored FOC of PMSM Using Resolver |
Description
Sensored FOC (Field Oriented Control) for a 3 phase PMSM (Permanent Magnet Synchronous Motor) using a "low cost" current measurement method for closed loop torque control. Position measurement is implemented using resolver sensor. Inverter is driven based on a Space vector PWM modulation technique.
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Fully documented solution
- Includes incremental build system framework

Cart