F281x PMSM3_4: Sensored Position Control of PMSM Using QEP
(ACTIVE) SPRC179
Order Now
| Part Number | Buy from Texas Instruments | Status | OS | Current Version | Version Date | Description |
SPRC179:
|
ACTIVE | Windows 98, XP, 2000, or Windows NT | v3.22 | Feb-03-2006 | F281x PMSM3_4: Sensored Position Control of PMSM Using QEP |
Description
Sensored position control based FOC (Field Oriented Control) for a 3 phase PMSM motor (Permanent Magnet Synchronous Motor). Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. Inverter is driven based on a Space vector PWM modulation technique.
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Fully documented solution
- Includes incremental build system framework

Cart