C28x Communications Driver Library  Status : ACTIVE

SPRC183

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status

SPRC183:
C28x Communications Driver Library

ACTIVE

Description

Communication driver library contains following modules. Module Name - Description I2CSE2P_IO - I2C bus serial EEPROM driver using GPIO VI2CM_IO - Virtual I2C master using GPIO pins SPISE2P_DRV - SPI bus serial EEPROM driver using SPI peripheral VI2CS_SPI - Virtual I2C slave using Capture pins

Features
  • Each module has it’s own Software Test bench (STB) for a quick and easy “self contained” evaluation
  • STB framework is offered as a Code Composer project
  • Fully documented

TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   31 Dec 2014  
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  


See More Training & Events

Customer Tags Help

No Tags are Available for this Part Number