F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI Motor

(ACTIVE) SPRC195

Description & Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC195:
F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI Motor

ACTIVE PC   Microsoft Windows 95/98/2000/NT/XP   v3.22   Feb-03-2006   F280x ACI3_4: Sensor-less Direct Flux Vector Control of 3-phase ACI Motor  

Description

This system framework contains sensor-less direct field oriented control of 3-phase induction motor. The motor speed is controlled by using estimated speed as the speed feedback from the speed estimator of induction motor.

Features
  • Complete working reference design based on a modular s/w approach
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

TI Devices (6)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2801  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2808  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
Support and Community

Wikis

Visit the TI Wiki

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Customer Tags Help

No Tags are Available for this Part Number