F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver Status : ACTIVE
SPRC211
Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC211:
|
ACTIVE | PC | Microsoft Windows 95/98/NT/2000/XP | v3.22 | Feb-03-2006 | F280x PMSM3_3: Sensored Field Oriented Control of 3-phase PMSM Using Resolver |
Description
Sensored FOC (Field Oriented Control) for a 3 phase PMSM (Permanent Magnet Synchronous Motor) using a "low cost" current measurement method for closed loop torque control. Position measurement is implemented using resolver sensor. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C280x™/TMS320F280x™ DSP controllers.
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Includes Incremental Build system framework
- Fully documented solution
- F280x platform

Cart