F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEP  Status : ACTIVE

SPRC212

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Host   OS   Current Version   Version Date   Description  

SPRC212:
F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEP

ACTIVE PC   Microsoft Windows 95/98/NT/2000/XP   v3.22   Feb-03-2006   F280x PMSM3_4: Sensored Position Control of 3-phase PMSM Using QEP  

Description

Sensored position control based FOC (Field Oriented Control) for a 3 phase PMSM motor (Permanent Magnet Synchronous Motor). Position measurement is implemented using a QEP (Quadrature Encoder) shaft sensor. Inverter is driven based on a Space vector PWM modulation technique. Based on TMS320C280x™/TMS320F280x™ DSP controllers.

Features
  • Complete working reference design based on a modular s/w approach
  • Offered in "C" source code
  • Includes Incremental Build system framework
  • Fully documented solution
  • F280x platform

TI Devices (4)

Part Number Name Product Family
TMS320C2801  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320C2802  32-Bit Digital Signal Controller with ROM  C2000 32-bit Real-time Control MCUs 
TMS320F2802  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
TMS320F2809  32-Bit Digital Signal Controller with Flash  C2000 32-bit Real-time Control MCUs 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   10 Dec 2013  -  12 Dec 2013  
In-Person   12 Nov 2013  -  14 Nov 2013  
In-Person   05 Nov 2013  -  07 Nov 2013  
In-Person   19 Sep 2013  
In-Person   17 Sep 2013  -  19 Sep 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for SPRC212:

View All Tags