F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall Sensors Status : ACTIVE
SPRC213
Order Now
| Part Number | Buy from Texas Instruments | Status | Host | OS | Current Version | Version Date | Description |
SPRC213:
|
ACTIVE | PC | Microsoft Windows 95/98/NT/2000/XP | v3.22 | Feb-03-2006 | F280x BLDC3_1: Sensored Trapezoidal Control of BLDC Motor Using Hall Sensors |
Description
Sensored control of a 3 phase BLDC (Brushless DC) motor using a Trapezoidal commutation scheme based on 3 Hall effect position sensors. This system implementation is set up to generate a Hall sensor mapping table on initialization, which is then used at normal run time. Closed loop current and speed controls are implemented using PID. Based on TMS320C280x™/TMS320F280x™ DSP controllers.
Features
- Complete working reference design based on a modular s/w approach
- Offered in "C" source code
- Includes Incremental Build system framework
- Fully documented solution
- F280x platform

Cart