StarterWare for ARM® and DSP based TI processors  Status : ACTIVE

STARTERWARE-DSPARM

Description/Features

Technical Documents

Support & Community


Order Now
Part Number Buy from Texas Instruments Status Current Version   Version Date   Description  

STARTERWARE-OMAPL138:
StarterWare for OMAP-L138 processors

Free


ACTIVE v1.10.01.01   27 OCT 2011   C-based library APIs and examples for peripheral and IO configuration with or without an operating system  

Description

ARM and DSP StarterWare provides C-based no-OS platform support for the ARM and DSP platforms. StarterWare provides device abstraction layer libraries, peripheral proramming examples such as Ethernet, graphics and USB, and board level example applications. StarterWare can be used stand-alone or with an RTOS.

Additional Information
Features
  • Peripheral programming interface
  • Example applications for each peripheral to demonstrate proramming and usage of the peripheral
  • Software portability across devices for a given peripheral
  • Tool-chain agnostic C code (Some startup code will be in assembly and hence some part of the code will be tool dependant)
  • Support for Windows(R) host and Linux host
  • Support for the following tool chains:
    • Open source code generation tools (gcc) for ARM
    • TI DSP code generation tools
  • Graphics library and USB stack ported with example applications
  • Doxygen based application programming interface (API) reference guide available with delivery package

What's Included
  • AISgen tool to convert .out to .ais
  • API reference guide, release notes and user guide
  • Application examples showing the usage of device abstraction kayer (DAL) and demonstrating the capability of the peripherals
  • Boot loader and flashing utility
  • Device abstraction layer for most of the peripherals
  • Out of box demo that boots from flash and demonstrates various peripherals
  • Pnmtoc tool to convert PNM image to C array
  • Registry file for Code Composer Studio(tm) (CCS) (.gel)
  • Wiki based user guide that provides a detailed list of instructions and helpful programming tips
  • bmp2c tool to convert BMP image to C array
  • lwIP, a free, BSD-style license, TCP/IP stack from Swedish Institute of Computer Science
  • out2rprc tool to create bootable application images

Technical Documents
TI Wikis (2)
Title Date
Emulation Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 24 Mar 2011
StarterWare Wiki -- In-depth technical and "how-to" articles, FAQs, etc. 27 Oct 2011

Development Tools (1)

Name Part Number Tool Type
Code Composer Studio (CCStudio) Integrated Development Environment (IDE) v5  CCSTUDIO  SW Development Tools, IDEs, Compilers 

Design Kits & Evaluation Modules (2)

Name Part Number Tool Type
OMAP-L138/TMS320C6748 EVM  TMDSEVML138  Development Kits 
OMAP-L138 Experimenter Kit  TMDSEXPL138  Evaluation Modules & Boards 

TI Devices (1)

Part Number Name Product Family
OMAP-L138  C6000 DSP+ARM Processor  DSP+ARM9 
Support and Community

TI E2E™ Community

TI E2E Community

As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts

Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use.

Training & Events

Name Type Available During
In-Person   12 Nov 2013  -  15 Nov 2013  
In-Person   11 Nov 2013  
In-Person   01 Oct 2013  -  04 Oct 2013  
In-Person   26 Sep 2013  
In-Person   19 Sep 2013  


See More Training & Events

Customer Tags Help

Most Popular Tags for STARTERWARE-DSPARM:

View All Tags