Order Now
| Part Number | Buy from Texas Instruments | Alert Me | Status | Current Version | Version Date |
CC256XM4BTBLESW:
|
|
ACTIVE | 1.0 | 04-Mar-2013 | |
CC256XMSPBTBLESW:
|
|
ACTIVE | 1.3 | 16-Nov-2012 |
Description
This Bluetooth software solution is licensed from partner Stonestreet One. The Bluetopia®+LE SDKis comprised of Single Mode and Dual Mode offering implementing the Bluetooth 4.0 specification. Bluetopia®+LE stack is built upon the solid foundation of the Bluetopia protocol stack that is currently being used in millions of consumer and industrial devices and that was first qualified in 2000.
Bluetopia stack is:
- Highly reliable and shipped in millions of devices
- Fully Qualified
- Simple interface with excellent sample applications to speed development
- Easily extendable to include additional profiles (Through engagement with Stonestreet One)
- MFi capability available upon request (Through engagement with Stonestreet One)
For more information please see Wiki pages - Stonestreet One Bluetooth and Dual mode Demos
Or contact E2E Forum at www.ti.com/wiconforum
Features
Bluetopia provides the following features:
- Supports Bluetooth 2.1 + EDR and Bluetooth 4.0 - Bluetooth certified
- Fully Thread Safe
- Multiple Local Bluetooth Devices supported through single instance of Stack
- Protocols/Profiles can be selectively enabled/disabled
- Debugging Interface provided
- Fully Documented API Interface
- Entire HCI Interface exposed
Other BLE profiles available
ANP Alert Notification Profile
ANS Alert Notification Service
DIS Device Information Service
HTP Health Thermometer Profile
HTS Health Thermometer Service
HRP Heart Rate Profile
HRS Heart Rate Service
PASP Phone Alert Status Profile

Cart