Order Now
| Part Number | Texas Instruments | Status | Price (US$) | Current Version |
SW-LM3S:
|
|
ACTIVE | Free | 8555 |
Description
Our StellarisWare® software is an extensive suite of software designed to simplify and speed development of Stellaris-based microcontroller applications. StellarisWare software includes:
- Stellaris Peripheral Driver Library
- Stellaris Graphics Library
- Stellaris USB Library
- Stellaris Code Examples
- Stellaris In-System Programming Support
- Stellaris IEC 60730 Support
- ARM® Cortex™ Microcontroller Software Interface Standard (CMSIS)
For the latest versions of our StellarisWare software, user guides, application note code
samples, utilities, and other downloads, go to the Stellaris Software Updates Page.
Features
- Free license and royalty-free use (for use with Stellaris MCUs).
- Simplify and speed the development of applications—can be used for application development or as a programming example.
- Allow the creation of full-function, easy-to-maintain code.
- Written entirely in C except where absolutely not possible. Even written in C, the software is reasonably efficient in terms of memory and processor usage due to the compact nature of the Cortex-M3 Thumb2 instruction set.
- Take full advantage of the stellar interrupt performance of the Cortex-M3 core, without requiring any special pragmas or custom assembly code prologue/epilogue functions.
- Can be compiled with error-checking code (for development use) or without (for final production use in an MCU with a smaller memory configuration).
- Available as both object library and source code, so that the library can be used as-is or adapted as desired.
- Compiles on ARM/Keil, IAR, Code Red, Code Sourcery, and generic GNU development tools.