Order Now
| Part Number | Texas Instruments | Status | Price (US$) | Current Version |
SW-USB-WIN:
|
|
ACTIVE | Free | 8555 |
Description
The Stellaris® oscilloscope application shows use of the Stellaris analog-to-digital converter to capture samples from one or two input channels at up to 1MSample per second. Software running on the ARM® Cortex-M3™ CPU performs trigger detection, manages the menu-based user interface, and renders the captured waveforms on the evaluation kit color display. After connecting the evaluation kit to a Windows PC via USB, the companion LMScope application can be run to provide full remote control and waveform display.
Get software updates
Features
- Full remote control of the oscilloscope
- Local display of captured waveforms on the Windows PC
- Waveforms can be saved as Windows bitmap files
- Raw sample data can be saved in comma-separated value (CSV) format suitable for import to spreadsheets such as Microsoft Excel or OpenOffice.org Calc