TAS2505-Q1EVM

TAS2505-Q1 Audio Amplifier Evaluation Board with Diagnostics

TAS2505-Q1EVM

Order now

Overview

The TAS2505-Q1EVM Evaluation Module (EVM) is a complete demo and evaluation reference design for the TAS2505-Q1, which is a low-power Class-D digital audio amplifier with analog, digital, and mixed input capabilities. The EVM can be controlled via USB using TI’s Codec Control software, or through external I2C/SPI commands. Two external circuit examples show how open load detection can be added to the amplifier’s native fault detection that includes the ability to detect short to ground, short to power, short between terminals, and over-temperature.

Features
  • Mono Class-D BTL Speaker Amplifier, 2.6 W at 10% THD (4 Ω, 5.5 V)
  • Load Diagnostic functions: Output to GND Short, Terminal to Terminal Short, Output to Power Short, Open Load, Overtemperature
  • Single 5-V Supply Rail
  • Supports 8-kHz to 96-kHz Sample Rates
  • Analog, Digital, and Mixed Input Capabilities

  • TAS2505-Q1EVM

NOT INCLUDED

  • Codec Control Console GUI; download separately
  • Micro-USB cable

Speaker amps
TAS2505-Q1 Automotive, 2-W, mono, digital or analog input Class-D amplifier with audio processing
Download View video with transcript Video

Get started

  1. Order TAS2505-Q1EVM
  2. Download the TAS25xx Codec Control EVM GUI

Order & start development

Evaluation board

TAS2505-Q1EVM — TAS2505-Q1 Audio Amplifier Evaluation Board with Diagnostics

Log in to order
In stock / Out of stock
Limit:
Not available on TI.com
TI's Standard Terms and Conditions for Evaluation Items apply.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Design guide Cluster and eCall Audio With Diagnostics Reference Design (Rev. A) 18 Jul 2019
Certificate TAS2505-Q1EVM EU Declaration of Conformity (DoC) 02 Jan 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-01529 Cluster and eCall Audio Reference Design With Diagnostics

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​

Videos