Description
The TAS3308EVM-LC customer evaluation module demonstrates the TAS3308 digital audio processor from Texas Instruments.
The TAS3308EVM-LC is designed for low cost and ease of use. It is primarily intended for software development. For hardware and full prototype system development, the TAS3308EVM is recommended. The TAS3308EVM-LC is USB bus powered and includes one mini-jack input, one mini-jack output and a USB controller. A typical TAS3308 demonstration setup consists of a TAS3308EVM-LC, a set of headphones and PC providing the USB bus power, software interface and analog audio source.
The TAS3308EVM-LC includes a CD containing the PurePath Studio suite of software development tools, as well as full software and hardware documentation.
Features
- 3 I2S inputs (6 channels) via headers
- 2 I2S outputs (4 channels) via headers
- 1 stereo analog line in via mini-jack connector
- 5 stereo analog inputs via headers
- 1 stereo analog output (from low-pass filtered PWM output) via mini-jack connector
- 6 PWM outputs via headers
- USB Bus Powered
- USB interface for I2C control via PurePath Studio Graphical Development Environment