Key Document
-
TAS5162DDV6EVM - User Guide (Rev. A)
(PDF 1818 KB)
09 Oct 2007 481views Read Abstract
Description
The TAS5162DDV6EVM PurePath Digital™ customer evaluation module demonstrates the integrated circuits TAS5162DDV and TAS5086DBT from Texas Instruments (TI).
The TAS5162DDV is a high-performance, integrated stereo digital amplifier power stage designed to drive 6-Ω speakers at up to 210 W per channel. The device incorporates PurePath Digital™ technology and is designed to be used with PurePath Digital™ modulators. This system requires only a simple, passive demodulation filter to deliver high-quality, high-efficiency audio amplification.
TAS5086DBT is a high-performance, 32-bit (24-bit input), multichannel PurePath Digital™ pulse width modulator (PWM) based on Equibit™ technology with fully symmetrical analog-to-digital modulation scheme.
This EVM is configured with four single-ended (SE) channels and two bridge-tied load (BTL) channels. This EVM, together with a TI input-USB board, is a complete 5.1 channels, digital audio amplifier system which includes digital input (S/PDIF), analog inputs, interface to PC and DAP features like digital volume control, input and output mixers, automute, tone controls, loudness, EQ filters, and dynamic range compression (DRC). There are configuration option for power stage failure protection and a mini-jack connector for headphone.
This 5.1 system is designed for home theater applications such as A/V receivers, DVD receivers, DVD mini-component systems, or home theater in a box (HTIB).
Features
- 7/8-channel PurePath Digital™ evaluation module (double-sided, plated-through PCB layout).
- Self-contained protection system (short-circuit and thermal).
- Standard I²S and I²C™ / Control connector for TI input board
- Double-sided, plated-through PCB layout.
Included:
- Populated EVM Board
- Populated Interface Board
- IDC, PSU and USB Cables
Order Now
| Part Number | Buy from Texas Instruments | Buy from Authorized Distributors | Status | Lead-Free | RoHS | REACH | WEEE | CE-EMC | CE-RTTE/LVD | FCC | Batteries | Enclosure | Ext Power Supply |
TAS5162DDV6EVM:
|
|
Pricing may vary.
|
ACTIVE | Yes | Yes | Yes* | NA | NA | NA | NA | No | No | No |
| Contact a Distributor | |||||||||||||
Technical Documents
User Guides (1)
| Title | Abstract | Type | Size (KB) | Date | Views | TI Recommends |
| 1818 | 09 Oct 2007 | 481 |
More Literature (2)
| Title | Abstract | Type | Size (KB) | Date | Views |
|---|---|---|---|---|---|
| ZIP | 1475 | 03 Oct 2007 | 56 | ||
| 110 | 19 Sep 2007 | 56 |
Related Products
Software (1)
-
TAS5086 PurePath(TM) GUI Version 4.0
(ZIP, 27903 KB) 90 views, 09 Sep 2009
TI Devices (2)
Support and Community
TI E2E™ Community
As a member of my.TI you can join the TI E2E™ Community where you can ask questions, share ideas and collaborate with fellow engineers and TI experts Contents are provided "AS IS" by the respective TI and Community contributors and do not constitute TI specifications. See Terms of Use. |
||
|
||
Customer Tags
No Tags are Available for this Part Number

Cart